PURö-JZ-HF

high flexible, cable for drag chains, coolant resistant, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special polyurethane control cable adapted
    to DIN VDE 0285-525-1/ DIN EN 50525-1
  • Temperature range
    flexing -20°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper, extra fine wire conductors,
    bunch stranded to DIN VDE 0295 cl.6,
    BS 6360 cl.6 and IEC 60228 cl.6
  • Oil resistant PVC core insulation, TI2 in
    adapted to DIN VDE 0207-363-3 /
    DIN EN 50363-3, for better sliding abilities
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal
    selected lay length
  • Core wrapping with fleece
  • Outer sheath of speciall full-polyurethane
    TMPU, to DIN VDE 0207-363-10-2/
    DIN EN 50363-10-2
  • Colour grey (RAL 7001)
  • With meter marking
Properties
  • Suitable for outdoor lying and resistant to
    UV-radiation, oxygen, ozone and hydrolysis.
    Conditionally resistant to microbes
  • Adhesion-low
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • Cross-linked types also available on request.
  • screened analogue type:
    PURö-JZ-HF-YCP
Application
PURö-JZ-HF is an extremely robust cable noted for its good tear and abrasion resistance. Due to its good performance with mineral oils and especially in connection with coolants, this cable is well suited for use in the machinery, tool making and steel industries in critical areas. Its high abrasion resistance and good flexing ability make it quick and easy to install and, with its low bending radius, ideal for use with cable trays. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

15520

2 x 0,5

5,5

9,6

45,0

20

15521

3 G 0,5

6,0

14,4

56,0

20

15522

4 G 0,5

6,4

19,1

69,0

20

15523

5 G 0,5

6,9

24,0

92,0

20

15524

7 G 0,5

7,9

33,6

126,0

20

16161

7 x 0,5

7,8

33,6

126,0

20

15525

8 G 0,5

8,6

38,0

136,0

20

15526

10 G 0,5

9,7

48,0

158,0

20

15527

12 G 0,5

9,9

58,0

176,0

20

15528

14 G 0,5

10,4

67,0

212,0

20

15529

18 G 0,5

11,4

86,4

283,0

20

15530

21 G 0,5

12,1

96,0

310,0

20

15531

25 G 0,5

13,5

120,0

330,0

20

15532

30 G 0,5

14,2

144,0

390,0

20

15533

34 G 0,5

15,2

163,0

420,0

20

15534

42 G 0,5

16,2

202,0

500,0

20

15535

50 G 0,5

18,0

240,0

580,0

20

15538

2 x 0,75

6,0

14,4

57,0

19

15539

3 G 0,75

6,3

21,6

72,0

19

15540

4 G 0,75

6,8

29,0

97,0

19

15541

5 G 0,75

7,4

36,0

119,0

19

15542

7 G 0,75

8,7

50,0

165,0

19

15543

8 G 0,75

9,5

58,0

189,0

19

15544

10 G 0,75

10,7

72,0

214,0

19

15545

12 G 0,75

10,9

86,0

247,0

19

15546

14 G 0,75

11,5

101,0

283,0

19

15547

18 G 0,75

12,7

130,0

356,0

19

15548

21 G 0,75

13,4

151,0

502,0

19

15549

25 G 0,75

15,0

180,0

698,0

19

15550

30 G 0,75

15,8

216,0

720,0

19

15551

34 G 0,75

17,2

245,0

770,0

19

15552

42 G 0,75

18,5

302,0

840,0

19

15553

50 G 0,75

20,1

360,0

990,0

19

15556

2 x 1

6,3

19,2

64,0

18

15557

3 G 1

6,6

29,0

83,0

18

15558

4 G 1

7,1

38,5

113,0

18

15559

5 G 1

7,8

48,0

137,0

18

15560

7 G 1

9,0

67,0

191,0

18

15561

8 G 1

9,9

77,0

218,0

18

15562

10 G 1

11,1

96,0

251,0

18

15563

12 G 1

11,1

115,0

294,0

18

15564

14 G 1

12,1

134,0

337,0

18

15565

18 G 1

13,6

173,0

420,0

18

15566

21 G 1

14,2

196,0

504,0

18

15567

25 G 1

16,1

240,0

600,0

18

15568

32 G 1

17,6

308,0

732,0

18

15569

34 G 1

18,4

326,0

776,0

18

15570

41 G 1

19,7

394,0

925,0

18

15571

42 G 1

19,7

403,0

949,0

18

15572

50 G 1

21,7

480,0

1092,0

18

15573

65 G 1

30,9

624,0

1400,0

18

15575

2 x 1,5

6,8

29,0

90,0

16

15576

3 G 1,5

7,2

43,0