PUR elektronic spiral cables unscreened

Produktfoto
Technical data
  • Temperature range
    -25°C to +70°C
  • Nominal voltage
    up tp 0,14 mm² 300 V
    from 0,25 mm² 500 V
  • Test voltage
    1000 V
  • Expansion ratio 1:4
  • straight ends
    in each case 200 mm
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of TPE-E
  • Core identification to DIN 47100
  • Cores stranded in layers
  • Outer sheath of PUR
  • Colour black
Note
  • On request closed spiral lengths up to max.
    5000 mm possible.
  • As well in axial construction
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
  • Handling Equipment
  • Entertainment Equipment
  • Medical devices
  • Measurement instruments
  • Rolling doors
  • In all fields in which
    low-current cables are used
Downloads
Data sheet

Part no.

Cross-section

mm²

Spiral length
unexpanded

(WL in mm)

Cable Ø

approx. mm

Spiral-
outer Ø

approx. mm

Cop.
weight

kg / 1000 pcs.

AWG-No.

black

85550

2 x 0,14

300

3,5

13,0

9,2

26

85551

2 x 0,14

400

3,5

13,0

11,9

26

85552

2 x 0,14

500

3,5

13,0

15,6

26

85555

2 x 0,14

1000

3,5

13,0

28,1

26

85566

4 x 0,14

300

4,0

14,0

18,4

26

85567

4 x 0,14

400

4,0

14,0

23,8

26

85568

4 x 0,14

500

4,0

14,0

29,2

26

85571

4 x 0,14

1000

4,0

14,0

56,2

26

85574

5 x 0,14

300

4,4

15,8

22,8

26

85575

5 x 0,14

400

4,4

15,8

29,5

26

85576

5 x 0,14

500

4,4

15,8

36,2

26

85579

5 x 0,14

1000

4,4

15,8

69,7

26

85582

6 x 0,14

300

4,9

17,8

27,5

26

85583

6 x 0,14

400

4,9

17,8

36,7

26

85584

6 x 0,14

500

4,9

17,8

43,8

26

85587

6 x 0,14

1000

4,9

17,8

84,2

26

85590

7 x 0,14

300

5,2

18,4

32,0

26

85591

7 x 0,14

400

5,2

18,4

42,4

26

85592

7 x 0,14

500

5,2

18,4

50,8

26

85595

7 x 0,14

1000

5,2

18,4

97,8

26

85598

8 x 0,14

300

5,4

19,8

36,7

26

85599

8 x 0,14

400

5,4

19,8

47,5

26

85600

8 x 0,14

500

5,4

19,8

58,3

26

85603

8 x 0,14

1000

5,4

19,8

112,3

26

85638

2 x 0,25

300

3,9

13,8

16,3

24

85639

2 x 0,25

400

3,9

13,8

21,1

24

85640

2 x 0,25

500

3,9

13,8

25,9

24

85643

2 x 0,25

1000

3,9

13,8

49,9

24

85654

4 x 0,25

300

4,6

17,2

36,7

24

85655

4 x 0,25

400

4,6

17,2

42,2

24

85656

4 x 0,25

500

4,6

17,2

51,8

24

85659

4 x 0,25

1000

4,6

17,2

99,8

24

85662

5 x 0,25

300

5,4

19,8

40,8

24

85663

5 x 0,25

400

5,4

19,8

52,8

24

85664

5 x 0,25

500

5,4

19,8

64,8

24

85667

5 x 0,25

1000

5,4

19,8

124,8

24

85670

6 x 0,25

300

5,5

20,0

48,9

24

85671

6 x 0,25

400

5,5

20,0

63,4

24

85672

6 x 0,25

500

5,5

20,0

77,8

24

85675

6 x 0,25

1000

5,5

20,0

149,8

24

85686

8 x 0,25

300

6,4

23,8

65,3

24

85687

8 x 0,25

400

6,4

23,8

84,5

24

85688

8 x 0,25

500

6,4

23,8

103,7

24

85691

8 x 0,25

1000

6,4

23,8

199,7

24

85702

12 x 0,25

300

6,9

24,8

97,9

24

85703

12 x 0,25

400

6,9

24,8

126,7

24

85704

12 x 0,25

500

6,9

24,8

155,5

24

85707

12 x 0,25

1000

6,9

24,8

299,5

24

85726

2 x 0,5

300

4,6

16,2

32,6

20

85727

2 x 0,5

400

4,6

16,2

42,3

20

85728

2 x 0,5

500

4,6

16,2

51,8

20

85731

2 x 0,5

1000

4,6

16,2

99,8

20

85742

4 x 0,5

300

5,0

18,0

65,3

20

85743

4 x 0,5

400

5,0

18,0

84,5

20

85744

4 x 0,5

500

5,0

18,0<