PUR elektronic spiral cables screened

Produktfoto
Technical data
  • Temperature range
    -25°C to +70°C
  • Nominal voltage
    up to 0,14 mm² 300 V
    from 0,25 mm² 500 V
  • Test voltage
    2000 V
  • Expansion ratio 1:4
  • straight ends
    in each case 200 mm
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insualtion of TPE-E
  • Core identification to DIN 47100
  • Cores stranded in layers
  • Overall screening
  • Outer sheath of PUR
  • Sheath colour: black
Note
  • On request closed spiral lengths up to max.
    5000 mm possible.
  • As well in axial construction
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
  • Handling Equipment
  • Entertainment Equipment
  • Medical devices
  • Measurement instruments
  • Rolling doors
  • In all fields in which
    low-current cables are used
Downloads
Data sheet

Part no.

Cross-section

mm²

Spiral length
unexpanded

(WL in mm)

Cable Ø

approx. mm

Spiral-
outer Ø

approx. mm

Cop.
weight

kg / 1000 pcs.

AWG-No.

black

85900

2 x 0,14

300

3,8

13,6

30,6

26

85901

2 x 0,14

400

3,8

13,6

39,6

26

85902

2 x 0,14

500

3,8

13,6

48,6

26

85905

2 x 0,14

1000

3,8

13,6

93,6

26

600154

3 x 0,14

300

4,1

15,2

44,2

26

600155

3 x 0,14

400

4,1

15,2

55,8

26

600156

3 x 0,14

500

4,1

15,2

67,5

26

600157

3 x 0,14

1000

4,1

15,2

135,0

26

85916

4 x 0,14

300

4,6

16,2

47,6

26

85917

4 x 0,14

400

4,6

16,2

61,6

26

85918

4 x 0,14

500

4,6

16,2

75,6

26

85921

4 x 0,14

1000

4,6

16,2

145,6

26

85924

5 x 0,14

300

4,6

17,2

54,4

26

85925

5 x 0,14

400

4,6

17,2

70,4

26

85926

5 x 0,14

500

4,6

17,2

86,4

26

85929

5 x 0,14

1000

4,6

17,2

166,4

26

85932

6 x 0,14

300

5,2

19,4

64,6

26

85933

6 x 0,14

400

5,2

19,4

83,6

26

85934

6 x 0,14

500

5,2

19,4

102,6

26

85937

6 x 0,14

1000

5,2

19,4

197,6

26

85940

7 x 0,14

300

5,5

20,0

68,0

26

85941

7 x 0,14

400

5,5

20,0

88,0

26

85942

7 x 0,14

500

5,5

20,0

108,0

26

85945

7 x 0,14

1000

5,5

20,0

208,0

26

85948

8 x 0,14

300

5,6

20,2

74,8

26

85949

8 x 0,14

400

5,6

20,2

96,8

26

85950

8 x 0,14

500

5,6

20,2

118,8

26

85953

8 x 0,14

1000

5,6

20,2

228,8

26

85980

2 x 0,25

300

4,5

16,0

51,0

24

85981

2 x 0,25

400

4,5

16,0

66,0

24

85982

2 x 0,25

500

4,5

16,0

81,0

24

85985

2 x 0,25

1000

4,5

16,0

156,0

24

85988

4 x 0,25

300

5,0

18,0

74,8

24

85989

4 x 0,25

400

5,0

18,0

96,8

24

85990

4 x 0,25

500

5,0

18,0

118,8

24

85993

4 x 0,25

1000

5,0

18,0

228,8

24

85996

5 x 0,25

300

5,4

19,8

85,0

24

85997

5 x 0,25

400

5,4

19,8

110,0

24

85998

5 x 0,25

500

5,4

19,8

135,0

24

86001

5 x 0,25

1000

5,4

19,8

260,0

24

86004

6 x 0,25

300

5,7

20,4

102,0

24

86005

6 x 0,25

400

5,7

20,4

132,0

24

86006

6 x 0,25

500

5,7

20,4

162,0

24

86009

6 x 0,25

1000

5,7

20,4

312,0

24

86012

8 x 0,25

300

6,5

23,0

119,0

24

86013

8 x 0,25

400

6,5

23,0

154,0

24

86014

8 x 0,25

500

6,5

23,0

189,0

24

86017

8 x 0,25

1000

6,5

23,0

364,0

24

86020

12 x 0,25

300

7,1

26,2

170,0

24

86021

12 x 0,25

400

7,1

26,2

220,0

24

86022

12 x 0,25

500

7,1

26,2

270,0

24

86025

12 x 0,25

1000

7,1

26,2

520,0

24

86036

2 x 0,5

300

5,5

20,0

78,2

20

86037

2 x 0,5

400

5,5

20,0

101,2

20

86038

2 x 0,5

500

5,5