J-2Y(St)H

St III Bd 16 Mbits/s (Kat.3) ISDN/EDV (Z = 100 Ohm), halogen-free

Produktfoto
Technical data
  • Special core insulation of PE
    adapted to DIN VDE 0815 and 0816
  • Conductor loop-resistance
    max. 130 Ohm/km
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -30°C to +70°C
  • Operating peak voltage 300 V
    (not for purposes of high current and
    power installation)
  • Test voltage 800 V
  • Insulation resistance
    min. 5 GOhm x km
  • Mutual capacitance 48 nF/km
  • Characteristic impedance (Z)
    at 4-16 MHz: 100 Ohm ±15%
  • Capacitance unbalance
    K1 max. 400 pF/300 m
    K9-K12 max. 100 pF/300 m
  • Rel. velocity ratio approx. 0,66
  • Attenuation at
    1 MHz: 28 dB/km
    4 MHz: 47 dB/km
    5 MHz: 51 dB/km
    10 MHz: 65 dB/km
    15 MHz: 76 dB/km
    16 MHz: 78 dB/km
    20 MHz: 89 dB/km
  • Cross-talk attenuation
    from 4 MHz up to 16 MHz
    for 2 pairs: min. 40 dB
    4 pairs and above: min. 25 dB
  • Minimum bending radius
    stationary 10x cable Ø
Cable structure
  • Bare copper conductor, single-wire
  • Core insulation of PE (2Y)
  • Colour coding to DIN VDE 0815
  • Conductors twisted to quads
  • 5 quads twisted to units
  • Static screen of plastics coated
    alu foil with drain wire 0,6 mm Ø
  • Outer sheath, halogen-free, flame retardant,
    polymer-compound
  • Sheath colour grey
Properties
  • Outer sheath
    Flame test acc. to
    DIN VDE 0482-332-3, BS 4066 part 3,
    DIN EN 60332-3, IEC 60332-3 (previously
    DIN VDE 0472 part 804 test method C)
  • These cables are not allowed for purposes
    of high current and power installation
  • The materials used in manufacture are
    cadmium-free and contain no silicone
    and free from substances harmful to
    the wetting properties of lacquers
Application
Used as data transmission and connection cable suitable for fixed installation in and under plaster, for data transmission applications, for periphery instrument data processing computers. Suitable for transmission of analog- and digital signals up to 16 Mbit/s. High cross-talk attenuation values. Suitable as connecting cable for periphery equipment, data processing systems, monitors, Printers and cash register systems. The static screen (St) screen assures a disturbance-free data and signal transmission for measuring and control systems.
CE = The product is conformed with the EC Low-Voltage Directive 2006/95/EC.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

34166

2 x 2 x 0,6

5,8

13,0

44,0

-

34167

4 x 2 x 0,6

9,2

24,0

80,0

-

34168

6 x 2 x 0,6

9,3

35,0

86,0

-

34169

8 x 2 x 0,6

9,5

46,0

105,0

-

34170

10 x 2 x 0,6

9,8

58,0

112,0

-

34171

20 x 2 x 0,6

12,7

116,0

218,0

-

34172

30 x 2 x 0,6

15,0

172,0

302,0

-

34173

40 x 2 x 0,6

16,8

229,0

376,0

-

34174

50 x 2 x 0,6

18,5

266,0

480,0

-

34175

60 x 2 x 0,6

20,2

342,0

560,0

-

34176

80 x 2 x 0,6

23,0

455,0

748,0

-

34177

100 x 2 x 0,6

25,2

588,0

940,0

-