MULTIFLEX 512®-C-PUR UL/CSA

special cable for drag chains, 80°C, 600 V, EMC-preferred type, halogen-free, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for extreme
    mechanical stress to UL Style 20939
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Alternating bending test
    tested with approx. 10 million
    bending cycles
  • Radiation resistance
    up to 50x106 cJ/kg (up to 50 Mrad)
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper conductor, extra fine wire,
    acc. to DIN VDE 0295 cl.6, col. 4,
    BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation of special PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Special core wrapping over each layers
    and an additional fleece over outer layer
  • TPE-inner sheath, halogen-free
  • Wrapping with special tapes
  • Tinned copper braided screening,
    approx. 85% coverage
  • Special core wrapping of fleece
    (from 4 mm² without core wrapping
    over the outer layer)
  • Outer sheath of special full-polyurethane
    compound type TMPU, acc. to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Very good oil resistant
  • Guaranteed permanent application in
    multi-shift operation under extreme high
    bending stress
  • Adhesion-low
  • High resistant to mechanical strain
  • High property of alternating bending
    strength
  • Long lifedurabilities through low
    fiction-resistance by using the PP
    insulation
  • High tensile strength-, abrasion and
    impact resistant at low temperature
  • Resistant to Weather, Ozone,
    UV-radiation, Solvents, Acids, Alkalis,
    Hydraulic liquidity and Hydrolysis
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PUR sheath flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
    UL VW-1 / CSA FT1
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    MULTIFLEX 512® PUR UL/CSA
Application
The special screened UL/CSA cables for drag chains are mainly applied for impulse transmission to prevent external interference effects and used for permanent flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts and multi-shift operation. Those cables are developed according to the newest state of technology improvement. These high flexible control cables with sliding abilities guaranteed an optimum service life durabilities and also very economic by using the PP-core insulation and the PUR-outer sheath which is adhesive-free and cut-resistant.  For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

21630

2 x 0,5

20

7,8

30,0

90,0

21631

3 G 0,5

20

8,1

38,0

105,0

21632

4 G 0,5

20

8,6

50,0

124,0

21633

5 G 0,5

20

9,1

65,0

132,0

21634

7 G 0,5

20

10,2

70,0

175,0

21635

12 G 0,5

20

11,8

100,0

250,0

21636

18 G 0,5

20

13,9

157,0

325,0

21637

20 G 0,5

20

14,7

167,0

350,0

21638

25 G 0,5

20

16,6

240,0

450,0

21639

30 G 0,5

20

17,0

273,0

510,0

21640

36 G 0,5

20

18,2

306,0

580,0

21641

2 x 0,75

19

8,5

39,0

110,0

21642

3 G 0,75

19

8,9

49,0

120,0

21643

4 G 0,75

19

9,4

60,0

148,0

21644

5 G 0,75

19

10,1

70,0

160,0

21645

7 G 0,75

19

11,6

95,0

205,0

21646

12 G 0,75

19

13,9

140,0

308,0

21647

18 G 0,75

19

15,9

220,0

420,0

21648

20 G 0,75

19

16,8

249,0

450,0

21649

25 G 0,75

19

19,6

313,0

579,0

21650

30 G 0,75

19

19,8

470,0

630,0

21651

36 G 0,75

19

21,5

500,0

745,0

21652

2 x 1

18

8,8

50,0

120,0

21653

3 G 1

18

9,2

60,0

135,0

21654

4 G 1

18

9,8

73,0

173,0

21655

5 G 1

18

10,5

81,0

187,0

21656

7 G 1

18

12,1

114,0

240,0

21657

12 G 1

18

14,7

186,0

360,0

21658

18 G 1

18

17,1

254,0

498,0

21659

20 G 1

18

18,0

322,0

568,0

21660

25 G 1

18

20,9

377,0

670,0

21661

30 G 1

18

21,2

429,0

774,0

21662

36 G 1

18

22,8

516,0

895,0

21663

41 G 1

18

24,6

610,0

1032,0

21664

50 G 1

18

27,1

690,0

1160,0

21665

65 G 1

18

30,7

852,0

1660,0

21666

2 x 1,5

16

9,7

64,0

145,0

21667

3 G 1,5

16

10,1

84,0

168,0

21668

4 G 1,5

16

11,0

99,0

217,0

21669

5 G 1,5

16

11,8

129,0

235,0

21670

7 G 1,5

16

14,0

148,0

325,0

21671

12 G 1,5

16

16,6

279,0

481,0

21672

18 G 1,5

16

19,7

393,0

675,0

21673

25 G 1,5

16

24,1

584,0

927,0

21674

30 G 1,5

16

24,4

607,0

1025,0

21675

36 G 1,5

16

26,6

702,0

1210,0

21676

42 G 1,5

16

28,7

829,0

1441,0

21677

50 G 1,5

16

31,3

1025,0

1709,0

21678

61 G 1,5

16

34,3

1190,0

2025,0

21679

2 x 2,5

14

10,5

104,0

198,0

21680

3 G 2,5

14

11,1

140,0

284,0

21681

4 G 2,5

14

12,0

164,0

378,0

21682

5 G 2,5

14

12,9

190,0

423,0

21683

7 G 2,5

14

15,6

236,0

486,0

21684

12 G 2,5

14

18,6

390,0

756,0

21685

18 G 2,5

14

22,3

607,0

1127,0

21686

20 G 2,5

14

23,7

661,0

1210,0

21687

25 G 2,5

14

27,4

796,0

1530,0

21688

4 G 4

12

13,9

222,0

448,0

21689

5 G 4

12

15,2

328,0

533,0

21690

7 G 4

12

18,1

360,0

678,0

21691

4 G 6

10

15,6

305,0

636,0