Earthing and EMC Applications

Products for the Automotive Industry

CU-earthing strap

  • For EMC applications (interference elimination)
  • Rounded contacts

Material:

  • Tinned copper

Technical data:

  • Temperature range: -20°C / +125°C
  • Individual wire thickness: 0.2 mm
  • Contacts made of seemless pressed ferrules

Application areas:

  • Automotive industry
  • Robotics
  • Control cabinet construction

Note:

  • Available in other lengths and sizes upon request

Stranded copper wire

Structure:

  • Tinned copper conductor, acc. to DIN VDE 0295 class 2, multistranded
  • Tinned copper conductor, acc. to DIN VDE 0295 class 5, finely stranded

Minimum bending radius: fixed installation, 6x outer Ø

Application areas:

  • For earthing machines / equipment with corrosion protection
  • Protective equipotential bonding in CBN ring-conductor systems in the automotive industry, for example
  • CBN = common bonding network
  • Stranded construction improves mechanical properties: more flexible, consistent diameter, and compact structure

ADI Aderendhülsen, isoliert, DIN 46228, CSA /US

Properties:

  • Prevents dismantled wires from fraying
  • Funnel-shaped plastic collar
  • Easier to slide onto the wires
  • Colour code acc. to DIN, ZF, and Telemecanique

Material:

  • Ferrules: copper, tinned surface
  • Insulating collar: polypropylene

Technical data:

  • Temperature range: up to +105°C, short term: up to +120°C

Note:

Sizing by conductor cross-section according to DIN 46228: up to 50 mm² according to nominal size and DIN colour code - no standard over 50 mm²; Sizing according to specifications possible.

HELUCHAIN PROFINET 24V POWER PVC /+ FE PVC

Technical data:

  • PROFINET-conforming, highly flexible, PVC drag chain cable acc. to DIN EN 60445 (VDE 0197).
  • Temperature range: flexing 0°C to +90°, fixed installation -30°C to +90°C
  • Nominal voltage: U0/U: 300/500 V
  • Minimum bending radius: flexing 12x cable Ø, fixed installation 4x cable Ø

Properties:

  • Drag chain compatible: max. travel distance 10 m / max. speed 3 m/s, max. acceleration 3m/s²/ max. cycles 2 million
  • Free from: silicone, cadmium, paint-wetting impairment substances
  • Resistant to: most oils

Application areas:

  • In dry / damp rooms (not for outdoors)
  • PROFINET-conforming, highly flexible, PVC drag chain cable
  • In the automotive industry for measurement and control systems with frequent lifting and bending stress
  • Machine and tool construction
  • Permanently moving machine parts