NSGAFÖU 3 kV - now in orange

A go-to for short-circuit proof wiring in control cabinet construction

No more need for hoses and heatshrink tubing!

Advantages:

  • Time saving
  • Reduce stock items
  • Smaller outer diameter facilitates insertion into the fanning strip
  • No creasing
  • No risk of overheating the wire end ferrules with a heat gun
  • Improved look

Structure

  • Conductor: tinned copper, finely stranded acc. to DIN VDE 0295 class 5 / IEC 60228 class 5
  • Core insulation: EPR, compound type 3Gl3 acc. to DIN VDE 0207-20
  • Outer sheath: polychloroprene, compound type 5GM3 acc. to DIN VDE 0207-21
  • Sheath colour: orange (also available in black)

Usage:

Suitable for short-circuit and earth-fault proof installations; in switchboards and distributors up to 1000 V.

HELUKABEL NSGAFÖU 3 kV - orange

Item no. No. of cores x nominal cross sec. mm² Outer-Ø mm² Copper no. kg/km Weight kg/km
710665 1 x 2,5 7,5 24,0 76,0
710666 1 x 4 9,0 38,0 95,0
710223 1 x 6 9,5 58,0 140,0

Additional colours and sizes available on request.