HELUTOOL CRIMPSET 5 IN 1

As versatile as a chameleon.

Versatile HELUTOOL Crimpset 5 in 1

High-quality crimping tool with 5 inserts for insulated and uninsulated connections.

Advantages:

  • Always the right tool at hand
  • Fast and easy changing of the inserts with a quick release fastener — no additional tools needed!
  • Locking mechanism with release
  • 2-component hand grip
  • High-quality plastic case with foam inlay for storage
  • Wire end ferrule crimping profile is designed for fine-wired and compact conductors
  • Easy handling through optimised pressing contour
  • Length: 250 mm; weight: 590 g
  • Crimpset 5 in 1 is currently being assembled exclusively for HELUKABEL
  • Suitable for both left and right-handed people
  • Easy handling even on large cross sections

Uses:

  • Crimping insert for insulated cable lugs 0.5 - 6 mm2
  • Crimping insert for uninsulated cable lugs 0.5 - 10 mm2
  • Crimping insert for uninsulated female push-on terminal 0.5 - 2.5 mm2; tab width 4.8 mm & 6.3 mm
  • Crimping insert for wire end ferrules 0.25 - 16 mm2 (also for fine-wired and compact conductors)
  • Crimping insert for wire end ferrules 25 - 50 mm2 (also for fine-wired and compact conductors)