Stripax-Plus

processing tool for core end sleeves

Produktfoto
Description

Stripax - Plus

Description
  • Processing tool for core end sleeves in strip format.

  • Universal tool for cutting, stripping and crimping.

  • Crimping to DIN 46228

  • Length 210 mm

  • Weight 260 g

Downloads
Data sheet

processing tool for core end sleeves

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

91923

Stripax-Plus

0,5 - 2,5

1

o. r.

o. r.

o. r.