Pre-assembled servo motor cables for mobile use

Base line for use on REXROTH drive systems

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +60°C
    fixed installation -50°C to +80°C
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 7x cable Ø
  • Max. acceleration
    5 m/s²
  • Bending cycles
    5 million for ≥ 10x cable Ø
  • Nominal voltage
    UL/CSA 1000 V
  • Test voltage
    power cores 4 kV
    signal cores 2 kV
  • Insulation resistance ≥ 10 MOhm x km
Cable structure
Power supply cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.6
  • PETP core insulation or high quality
    PP core insulation
  • Core identification 1, 2, 3
  • GN-YE conductor
Signal cores
  • Bare copper, extra fine wire conductor
    acc. to DIN VDE 0295 cl.6
  • PETP or high quality PP core insulation
  • Core identification
    Pair 1: 5, 6
    Pair 2: 7, 8
  • Cores twisted in pairs
  • Shielding aluminium/polyester foil
    Drain wire
    tin-plated copper braiding
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: orange (RAL 2003)
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
motor connection cable is specially
manufactured for applications with
high mechanical stress.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
Particularly suitable for use with
small bending radii and high
acceleration.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

IKG4008

motor cable 4008 PUR

660090

IKG4009

motor cable 4009 PUR

660091

IKG4017

motor cable 4017 PUR

660092

IKG4077

motor cable 4077 PUR

660093

IKG4029

motor cable 4029 PUR

660095

IKG4039

motor cable 4039 PUR

660096

IKG4028

motor cable 4028 PUR

660097

IKG4073

motor cable 4073 PUR

660099

IKG4071

motor cable 4071 PUR

660100

IKG4072

motor cable 4072 PUR

660101

IKG4053

motor cable 4053 PUR

660103

IKG4060

motor cable 4060 PUR

660104

IKG4055

motor cable 4055 PUR

660105

IKG4063

motor cable 4063 PUR

660108

IKG4070

motor cable 4070 PUR

660109

IKG4068

motor cable 4068 PUR

660110

IKG4067

motor cable 4067 PUR

660111

IKG4083

motor cable 4083 PUR

660114

IKG4090

motor cable 4090 PUR

660115

IKG4087

motor cable 4087 PUR

660116

IKG4103

motor cable 4103 PUR

660119

IKG4110

motor cable 4110 PUR

660120

IKG4107

motor cable 4107 PUR

660121

IKG4123

motor cable 4123 PUR

660124

IKG4130

motor cable 4130 PUR

660125

IKG4127

motor cable 4127 PUR

660126

IKG4143

motor cable 4143 PUR

660129

IKG4150

motor cable 4150 PUR

660130

IKG4147

motor cable 4147 PUR

660131

IKG4163

motor cable 4163 PUR

660134

IKG4170

motor cable 4170 PUR

660135

IKG4167

motor cable 4167 PUR

660136

IKG4183

motor cable 4183 PUR

660139

IKG4200

motor cable 4200 PUR

660140

IKG4186

motor cable 4186 PUR

660141

IKG4203

motor cable 4203 PUR

660144

IKG4210

motor cable 4210 PUR

660145

IKG4204

motor cable 4204 PUR

660146

IKG4223

motor cable 4223 PUR

660149

IKG4224

motor cable 4224 PUR

660150

IKG4013

motor cable 4013 PUR

660153

IKG4020

motor cable 4020 PUR

660154

IKG4018

motor cable 4018 PUR

660155

IKG4016

motor cable 4016 PUR

660156

IKG4033

motor cable 4033 PUR

660157

IKG4050

motor cable 4050 PUR

660158

IKG4035

motor cable 4035 PUR

660159

IKG4037

motor cable 4037 PUR

660160

IKG4136

motor cable 4136 PUR

660689

IKG4155

motor cable 4155 PUR

660690

IKG4176

motor cable 4176 PUR

660691

IKG4186

motor cable 4186 PUR

660692

IKG4172

motor cable 4172 PUR

660693

IKG4173

motor cable 4173 PUR

660694

IKG4174

motor cable 4174 PUR

660695

IKG4115

motor cable 4115 PUR

660696

IKG4140

motor cable 4140 PUR

660697

IKG4116

motor cable 4116 PUR

660698

RKL4421

motor cable 4421 PUR

660699

IKG4117

motor cable 4117 PUR

660700

IKG4177

motor cable 4177 PUR

660701

IKG4118

motor cable 4118 PUR

660702

IKG4215

motor cable 4215 PUR

660703

IKG4175

motor cable 4175 PUR

660704

IKG4169

motor cable 4169 PUR

660705

IKG4138

motor cable 4138 PUR

660706

IKG4134

motor cable 4134 PUR

660707

IKG4119

motor cable 4119 PUR

660708

IKG4120

motor cable 4120 PUR

660709

IKG4137

motor cable 4137 PUR

660710

RKL4302

motor cable 4302 PUR

660627

RKL4303

motor cable 4303 PUR

660711

RKL4300

motor cable 4300 PUR

660712

RKL4301

motor cable 4301 PUR

660713

RKL4306

motor cable 4306 PUR

660714

RKL4307

motor cable 4307 PUR

660715

RKL4308

motor cable 4308 PUR

660716

RKL4309

motor cable 4309 PUR

660717

RKL4310

motor cable 4310 PUR

660718

RKL4313

motor cable 4313 PUR

660719

RKL4314

motor cable 4314 PUR

660720

RKL4315

motor cable 4315 PUR

660721

RKL4317

motor cable 4317 PUR

660722

RKL4318

motor cable 4318 PUR

660723

RKL4401

motor cable 4401 PUR

660724

RKL4421

motor cable 4421 PUR

660725

RKL4431

motor cable 4431 PUR

660726

RKL4441

motor cable 4441 PUR

660727

RKL4421

motor cable 4421 PUR

660728

RKL4421

motor cable 4421 PUR

660729

RKL4421