Pre-assembled servo motor cables for fixed laying

Base line for use on SEW drive systems

Logo Image Logo Image Logo Image
Technical data
  • Temperature range
    fixed installation -40°C to +80°C
  • Minimum bending radius
    fixed installation 20x cable Ø
  • Nominal voltage
    VDE 0,6/1 kV
    UL 1000 V
  • Test voltage 4 kV
  • Insulation resistance ≥ 20 MOhm x km
Cable structure
Power supply cores
  • Copper conductors, bare
  • PP core insulation
  • Core identification U1, V2, W3
  • GN-YE conductor
Signal cores
  • Copper conductors, bare
  • PP core insulation
  • Core identification 1, 2, 3
  • Cores twisted to triple
  • Shielding aluminium coated polyester foil
    with drain wire + copper screen
  • Complete shield of tin-plated copper
    braiding, coverage approx. 85%
  • PVC outer sheath
  • Sheath colour: orange (RAL 2003)
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
This high quality pre-assembled motor
connection cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.

DESINA® (ISO 23570)

Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Data sheet



Part no.

motor cable 1991795 PVC 4x1,5


motor cable 1991892 PVC 4x1,5+3x1


motor cable 1991914 PVC 4x2,5+3x1