PAAR-TRONIC

flexible, colour coded to DIN 47100, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PVC data cable for
    electronic control adapted
    to DIN VDE 0812 and 0814
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Operating peak voltage  350 V
    (not for heavy current installation purposes)
  • Test voltage
    1200 V
  • Breakdown voltage
    min. 2400 V
  • Capacitance  at 800 Hz
    core/core  0,14 mm²  app. 120 pF/m
    core/core  0,25 mm²  app. 150 pF/m
  • Inductance
    approx. 0,65 mH/km
  • Impedance
    approx. 78 Ohm
  • K1-coupling
    approx. 300 pF/100 m
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification (pair) to DIN 47100
  • Cores stranded in pairs with optimal
    lay length
  • Pairs stranded in layers with optimal
    lay length
  • Foil wrapping
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7032)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    PAAR-TRONIC-CY
Application
These data control cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. PAAR-TRONIC is the perfect cable for use in areas where a small diameter is essential to complete wiring. E. g. as a control and signal cable in measuring instruments, computers, signal transfer etc. This cable is suitable only for low load application.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

19001

1 x 2 x 0,14

3,6

2,7

20,0

26

19002

2 x 2 x 0,14

4,6

5,4

25,0

26

19003

3 x 2 x 0,14

5,1

8,0

31,0

26

19004

4 x 2 x 0,14

5,5

10,7

38,0

26

19005

5 x 2 x 0,14

6,3

13,4

45,0

26

19006

6 x 2 x 0,14

6,7

16,1

50,0

26

19007

7 x 2 x 0,14

6,7

18,8

57,0

26

19008

8 x 2 x 0,14

7,6

21,5

64,0

26

19009

10 x 2 x 0,14

8,5

26,9

78,0

26

19010

11 x 2 x 0,14

9,0

29,5

86,0

26

19011

12 x 2 x 0,14

9,1

32,3

94,0

26

19012

14 x 2 x 0,14

9,8

37,6

105,0

26

19013

15 x 2 x 0,14

10,1

40,3

108,0

26

19014

16 x 2 x 0,14

10,2

43,0

110,0

26

19015

18 x 2 x 0,14

10,6

48,4

119,0

26

19016

20 x 2 x 0,14

10,8

54,0

130,0

26

19017

22 x 2 x 0,14

11,7

59,0

150,0

26

19018

24 x 2 x 0,14

12,2

65,0

170,0

26

19019

25 x 2 x 0,14

12,3

67,0

180,0

26

19020

26 x 2 x 0,14

12,4

70,0

184,0

26

19021

27 x 2 x 0,14

12,5

73,0

188,0

26

19022

28 x 2 x 0,14

13,5

75,0

192,0

26

19023

30 x 2 x 0,14

13,6

81,0

200,0

26

19024

32 x 2 x 0,14

14,0

86,0

224,0

26

19025

34 x 2 x 0,14

14,1

91,0

247,0

26

19026

36 x 2 x 0,14

14,9

97,0

260,0

26

19027

38 x 2 x 0,14

15,6

102,0

272,0

26

19028

40 x 2 x 0,14

15,9

108,0

294,0

26

19029

44 x 2 x 0,14

16,2

118,0

334,0

26

19030

45 x 2 x 0,14

16,4

121,0

342,0

26

19031

50 x 2 x 0,14

17,4

134,0

387,0

26

19032

52 x 2 x 0,14

17,4

140,0

403,0

26

19033

55 x 2 x 0,14

18,0

148,0

427,0

26

19034

1 x 2 x 0,25

4,0

5,0

32,0

24

19035

2 x 2 x 0,25

5,4

10,0

37,0

24

19036

3 x 2 x 0,25

5,9

15,0

47,0

24

19037

4 x 2 x 0,25

6,8

20,0

58,0

24

19038

5 x 2 x 0,25

7,7

25,0

70,0

24

19039

6 x 2 x 0,25

8,4

30,0

80,0

24

19040

7 x 2 x 0,25

8,4

35,0

89,0

24

19041

8 x 2 x 0,25

8,7

40,0

99,0

24

19042

10 x 2 x 0,25

10,3

50,0

114,0

24

19043

11 x 2 x 0,25

10,4

55,0

126,0

24

19044

12 x 2 x 0,25

10,5

60,0

137,0

24

19045

14 x 2 x 0,25

11,4

70,0

161,0

24

19046

15 x 2 x 0,25

11,7

75,0

174,0

24

19047

16 x 2 x 0,25

12,0

80,0

187,0

24

19048

18 x 2 x 0,25

12,6

90,0

212,0

24

19049

20 x 2 x 0,25

13,4

100,0

234,0

24

19050

22 x 2 x 0,25

14,2

110,0

250,0

24

19051

24 x 2 x 0,25

14,9

120,0

280,0

24

19052

25 x 2 x 0,25

15,0

125,0

300,0

24

19053

26 x 2 x 0,25

15,1

130,0

320,0

24

19054

27 x 2 x 0,25

15,2

135,0

330,0

24