PAAR-TRONIC-CY

EMC-preferred type, flexible, Cu-screened, colour coded to DIN 47100, meter marking

Logo Image
Produktfoto
Technical data
  • Special PVC data cables for electronic
    control adapted to DIN VDE 0812
    and 0814
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    350 V 
  • Test voltage
    core/core 1200 V
    core/screen 800 V
  • Breakdown voltage
    min. 2400 V
  • Insulation resistance
    min. 20 MOhm x km
  • Plant capacity (approx.-value) at 800 Hz
    core/core 0,14 mm² = 120 pF/m
    core/core 0,25 mm² = 150 pF/m
    core/screen 0,14 mm² = 240 pF/m
    core/screen 0,25 mm² = 270 pF/m
  • Inductance
    approx. 0,65 mH/km
  • Impedance
    approx. 78 Ohm
  • K1-coupling
    approx. 300 pF/100 m
  • Coupling resistance
    max.250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Conductor construction:
    0,14 mm² = 18x0,1 mm
    0,25 mm² = 14x0,15 mm
    0,34 mm² = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification (pair) to DIN 47100
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Foil wrapping
  • Drain wire, tinned
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7032)
    also available in other colours on request
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PCV self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B)
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    PAAR-TRONIC
Application
These data control cables are used for flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. PAAR-TRONIC-CY is well suited for use in areas subject to signal interference. The high level of screening reduces substantially the effects of electrical disturbances from parallel running wiring etc. The copper screening is also often used as an "earth". The twisted pairs conform favourable cross-talk attenuation values.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

21001

1 x 2 x 0,14

4,0

15,6

34,0

26

21002

2 x 2 x 0,14

5,0

18,5

40,0

26

21003

3 x 2 x 0,14

5,7

23,0

49,0

26

21004

4 x 2 x 0,14

6,1

26,6

55,0

26

21005

5 x 2 x 0,14

6,8

30,7

66,0

26

21006

6 x 2 x 0,14

7,2

48,5

86,0

26

21007

7 x 2 x 0,14

7,2

51,1

91,0

26

21008

8 x 2 x 0,14

8,2

53,7

97,0

26

21009

10 x 2 x 0,14

9,1

59,0

109,0

26

21010

12 x 2 x 0,14

9,6

66,0

141,0

26

21011

14 x 2 x 0,14

10,4

74,0

148,0

26

21012

15 x 2 x 0,14

10,6

76,0

152,0

26

21013

16 x 2 x 0,14

10,7

79,0

155,0

26

21014

18 x 2 x 0,14

11,2

83,0

171,0

26

21015

20 x 2 x 0,14

11,4

97,0

183,0

26

21016

22 x 2 x 0,14

12,3

103,0

205,0

26

21017

24 x 2 x 0,14

12,8

111,0

228,0

26

21018

25 x 2 x 0,14

12,9

113,0

239,0

26

21019

26 x 2 x 0,14

13,0

122,0

245,0

26

21020

27 x 2 x 0,14

13,1

125,0

251,0

26

21021

28 x 2 x 0,14

14,0

128,0

258,0

26

21022

30 x 2 x 0,14

14,1

140,0

270,0

26

21023

32 x 2 x 0,14

14,8

145,0

284,0

26

21024

34 x 2 x 0,14

14,9

150,0

300,0

26

21025

36 x 2 x 0,14

15,6

156,0

316,0

26

21026

38 x 2 x 0,14

16,4

162,0

350,0

26

21027

40 x 2 x 0,14

16,8

177,0

370,0

26

21028

44 x 2 x 0,14

17,0

181,0

390,0

26

21029

46 x 2 x 0,14

17,2

195,0

430,0

26

21030

50 x 2 x 0,14

18,0

202,0

440,0

26

21031

52 x 2 x 0,14

18,2

206,0

460,0

26

21032

55 x 2 x 0,14

18,7

210,0

480,0

26

21033

1 x 2 x 0,25

4,4

15,0

45,0

24

21034

2 x 2 x 0,25

5,8

28,0

53,0

24

21035

3 x 2 x 0,25

6,4

32,0

65,0

24

21036

4 x 2 x 0,25

7,2

38,0

80,0

24

21037

5 x 2 x 0,25

8,1

55,0

98,0

24

21038

6 x 2 x 0,25

8,8

65,0

114,0

24

21039

7 x 2 x 0,25

8,8

70,0

121,0

24

21040

8 x 2 x 0,25

9,4

75,0

129,0

24

21041

10 x 2 x 0,25

10,8

110,0

157,0

24

21042

12 x 2 x 0,25

11,4

117,0

189,0

24

21043

14 x 2 x 0,25

12,0

122,0

213,0

24

21044

15 x 2 x 0,25

12,5

134,0

225,0

24

21045

16 x 2 x 0,25

12,6

143,0

237,0

24

21046

18 x 2 x 0,25

13,3

148,0

248,0

24

21047

20 x 2 x 0,25

14,0

162,0

275,0

24

21048

22 x 2 x 0,25

15,0

172,0

303,0

24

21049

24 x 2 x 0,25

15,7

223,0

330,0

24

21050

25 x 2 x 0,25

15,8

233,0

343,0

24

21051

26 x 2 x 0,25

15,9

<