NA2XS(F)2Y 6/10 kV, 12/20 kV, 18/30 kV

XLPE-insulated, alu-conductor, single core, longitudinally watertight, screened, PE-sheath

Logo Image
Produktfoto
Technical data
  • XLPE-insulated power cables acc. to
    DIN VDE 0276 part 620, HD 620 S2
    and IEC 60502
  • Temperature range
    during installation up to -20°C
  • Operating temperature
    max. +90°C
  • Short circuit temperature
    +250°C (short circuit duration max. 5 s)
  • Nominal voltage
    U0/U 6/10 kV, 12/20 kV, 18/30 kV
  • Operating voltage, 50 Hz
    for 6/10 kV = max. 12 kV
    for 12/20 kV = max. 24 kV
    for 18/30 kV = max. 36 kV
  • Test voltage
    for 6/10 kV = 21 kV
    for 12/20 kV = 42 kV
    for 18/30 kV = 63 kV
  • Minimum bending radius
    15x cable Ø
  • Power rating
    see "Technical Informations"
Cable structure
  • Aluminium-conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Inner semi-conducting coating
  • Core insulation of cross-linked polyethylene
    (XLPE), compound type DIX8 to HD 620 S2
  • Outer conductive layer extruded and per-
    manently welded with the core insulation
  • Longitudinally watertight,
    conductive wrapping
  • Screen: Braiding of copper wires with
    one or two tapes applied helically
  • Longitudinally watertight wrapping
  • Outer sheath of PE
    compound typeDMP2 to HD 620 S2
  • Sheath colour: black
  • Sheath wall thickness
    nominal value 2,5 mm
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Installation notes
    To guarantee an optimum on operating
    reliability the extruded semi-conductive
    layer is spliced with the insulation for long
    duration. For this reason we recommend
    a peeling tool for installation
Note
  • rm = round conductor, multi-wire
  • Further types and dimensions on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer sheath is resistant to high mechanical stress for laying the cables. This PE sheath is not flame retardant acc. to DIN EN 60332-1-2. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Operation
voltage

max.

Nominal
voltage

kV

Insulation
thickness

mm

Screen
cross-sec.

mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Alu weight

kg / km

Weight

app. kg / km

AWG-No.

32600

1 x 35

rm / 16

12

6 / 10

3,4

16

26,0

182,0

102,0

780,0

2

32601

1 x 50

rm / 16

12

6 / 10

3,4

16

28,0

182,0

145,0

850,0

1

32602

1 x 70

rm / 16

12

6 / 10

3,4

16

30,0

182,0

203,0

980,0

2/0

32603

1 x 95

rm / 16

12

6 / 10

3,4

16

31,0

182,0

276,0

1080,0

3/0

32604

1 x 120

rm / 16

12

6 / 10

3,4

16

32,0

182,0

348,0

1150,0

4/0

32605

1 x 150

rm / 25

12

6 / 10

3,4

25

34,0

283,0

435,0

1280,0

300 kcmil

32606

1 x 185

rm / 25

12

6 / 10

3,4

25

36,0

283,0

537,0

1420,0

350 kcmil

32607

1 x 240

rm / 25

12

6 / 10

3,4

25

38,0

283,0

696,0

1630,0

500 kcmil

32608

1 x 300

rm / 25

12

6 / 10

3,4

25

40,0

283,0

870,0

1950,0

600 kcmil

32609

1 x 400

rm / 35

12

6 / 10

3,4

35

44,0

394,0

1160,0

2350,0

750 kcmil

32610

1 x 500

rm / 35

12

6 / 10

3,4

35

47,0

394,0

1450,0

2780,0

1000 kcmil

32611

1 x 50

rm / 16

24

12 / 20

5,5

16

33,0

182,0

145,0

920,0

1

32612

1 x 70

rm / 16

24

12 / 20

5,5

16

34,0

182,0

203,0

1030,0

2/0

32613

1 x 95

rm / 16

24

12 / 20

5,5

16

36,0

182,0

276,0

1140,0

3/0

32614

1 x 120

rm / 16

24

12 / 20

5,5

16

37,0

182,0

348,0

1250,0

4/0

32615

1 x 150

rm / 25

24

12 / 20

5,5

25

39,0

283,0

435,0

1320,0

300 kcmil

32616

1 x 185

rm / 25

24

12 / 20

5,5

25

41,0

283,0

537,0

1570,0

350 kcmil

33172

1 x 240

rm / 16

24

12 / 20

5,5

16

42,0

182,0

696,0

1679,0

500 kcmil

32617

1 x 240

rm / 25

24

12 / 20

5,5

25

43,0

283,0

696,0

1780,0

500 kcmil

32618

1 x 300

rm / 25

24

12 / 20

5,5

25

45,0

283,0

870,0

2100,0

600 kcmil

32619

1 x 400

rm / 35

24

12 / 20

5,5

35

48,0

394,0

1160,0

2480,0

750 kcmil

32620

1 x 500

rm / 35

24

12 / 20

5,5

35

50,0

394,0

1450,0

2900,0

1000 kcmil

33090

1 x 630

rm / 35

24

12 / 20

5,5

35

52,0

394,0

1827,0

3380,0

1250 kcmil

33091

1 x 800

rm / 35

24

12 / 20

5,5

35

57,0

394,0

2320,0

4400,0

1500 kcmil

33097

1 x 1000

rm / 35

24

12 / 20

5,5

35

62,0

394,0

2900,0

4780,0

2000 kcmil

32621

1 x 50

rm / 16

36

18 / 30

8

16

37,0

182,0

145,0

1250,0

1

32622

1 x 70

rm / 16

36

18 / 30

8

16

38,0

182,0

203,0

1500,0

2/0

32623

1 x 95

rm / 16

36

18 / 30

8

16

40,0

182,0

276,0

1700,0

3/0

32624

1 x 120

rm / 16

36

18 / 30

8

16

42,0

182,0

348,0