N2XS2Y 6/10 kV, 12/20 kV, 18/30 kV

XLPE-insulated, Cu-conductor, single core, screened, PE-sheath

Logo Image
Produktfoto
Technical data
  • XLPE-insulated power cables acc.to
    DIN VDE 0276 part 620, HD 620 S2
    and IEC 60502
  • Temperature range
    during installation up to -20°C
  • Operating temperature
    max. +90°C
  • Short circuit temperature
    +250°C (short circuit duration max. 5 s)
  • Nominal voltage
    U0/U 6/10 kV, 12/20 kV, 18/30 kV
  • Operating voltage, 50 Hz
    for 6/10 kV = max. 12 kV
    for 12/20 kV = max. 24 kV
    for 18/30 kV = max. 36 kV
  • Test voltage
    for 6/10 kV = 21 kV
    for 12/20 kV = 42 kV
    for 18/30 kV = 63 kV
  • Minimum bending radius
    15x cable Ø
  • Power rating
    see "Technical Informations"
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Inner semi-conducting coating
  • Core insulation of cross-linked polyethylene
    (XLPE), compound type DIX8 to HD 620 S2
  • Outer conductive layer extruded and per-
    manently welded with the core insulation
  • Conductive wrapping
  • Screen: Braiding of copper wires with
    one or two tapes applied helically
  • Wrapping
  • Outer sheath of PE
    compound type DMP2 to HD 620 S2
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Installation notes
    To guarantee an optimum on operating
    reliability the extruded semi-conductive
    layer is spliced with the insulation for long
    duration. For this reason we recommend
    a peeling tool for installation
Note
  • rm = round conductor, multi-wire
  • Further dimensions available on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer sheath is resistant to high mechanical stress for laying the cables. This PE-sheath is not flame retardant acc. to DIN EN 60332-1-2. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Operation
voltage

max.

Nominal
voltage

kV

Insulation
thickness

mm

Sheath
thickness

Nominal value

mm

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

32480

1 x 35

rm / 16

12

6 / 10

3,4

2,5

23,0 - 28,0

518,0

910,0

2

32481

1 x 50

rm / 16

12

6 / 10

3,4

2,5

24,0 - 29,0

662,0

990,0

1

32482

1 x 70

rm / 16

12

6 / 10

3,4

2,5

26,0 - 31,0

854,0

1205,0

2/0

32483

1 x 95

rm / 16

12

6 / 10

3,4

2,5

26,0 - 32,0

1098,0

1520,0

3/0

32484

1 x 120

rm / 16

12

6 / 10

3,4

2,5

28,0 - 34,0

1334,0

1760,0

4/0

32485

1 x 150

rm / 16

12

6 / 10

3,4

2,5

29,0 - 35,0

1622,0

2020,0

300 kcmil

32486

1 x 150

rm / 25

12

6 / 10

3,4

2,5

29,0 - 35,0

1725,0

2130,0

300 kcmil

32487

1 x 185

rm / 16

12

6 / 10

3,4

2,5

31,0 - 37,0

1958,0

2360,0

350 kcmil

32488

1 x 185

rm / 25

12

6 / 10

3,4

2,5

31,0 - 37,0

2059,0

2470,0

350 kcmil

32489

1 x 240

rm / 16

12

6 / 10

3,4

2,5

33,0 - 39,0

2486,0

2960,0

500 kcmil

32490

1 x 240

rm / 25

12

6 / 10

3,4

2,5

33,0 - 39,0

2587,0

3020,0

500 kcmil

32491

1 x 300

rm / 25

12

6 / 10

3,4

2,5

36,0 - 41,0

3163,0

3630,0

600 kcmil

32492

1 x 400

rm / 35

12

6 / 10

3,4

2,5

40,0 - 45,0

4234,0

4560,0

750 kcmil

32493

1 x 500

rm / 35

12

6 / 10

3,4

2,5

43,0 - 48,0

5194,0

5580,0

1000 kcmil

32494

1 x 35

rm / 16

24

12 / 20

5,5

2,5

27,0 - 32,0

518,0

960,0

2

32495

1 x 50

rm / 16

24

12 / 20

5,5

2,5

28,0 - 33,0

662,0

1160,0

1

32496

1 x 70

rm / 16

24

12 / 20

5,5

2,5

30,0 - 35,0

854,0

1410,0

2/0

32497

1 x 95

rm / 16

24

12 / 20

5,5

2,5

31,0 - 36,0

1094,0

1670,0

3/0

32498

1 x 120

rm / 16

24

12 / 20

5,5

2,5

33,0 - 38,0

1334,0

1960,0

4/0

32499

1 x 150

rm / 16

24

12 / 20

5,5

2,5

34,0 - 39,0

1622,0

2220,0

300 kcmil

32500

1 x 150

rm / 25

24

12 / 20

5,5

2,5

34,0 - 39,0

1723,0

2310,0

300 kcmil

32501

1 x 185

rm / 16

24

12 / 20

5,5

2,5

36,0 - 41,0

1958,0

2620,0

350 kcmil

32502

1 x 185

rm / 25

24

12 / 20

5,5

2,5

36,0 - 41,0

2059,0

2670,0

350 kcmil

32503

1 x 240

rm / 16

24

12 / 20

5,5

2,5

39,0 - 44,0

2486,0

3160,0

500 kcmil

32504

1 x 240

rm / 25

24

12 / 20

5,5

2,5

39,0 - 44,0

2587,0

3270,0

500 kcmil

32505

1 x 300

rm / 25

24

12 / 20

5,5

2,5

41,0 - 46,0

3163,0

3880,0

600 kcmil

32506

1 x 400

rm / 35

24

12 / 20

5,5

2,5

44,0 - 49,0

4234,0

4820,0

750 kcmil

32507

1 x 500

rm / 35

24

12 / 20

5,5

2,5

47,0 - 52,0

5194,0

5860,0

1000 kcmil

32508

1 x 50

rm / 16

36

18 / 30

8

2,5

32,0 - 38,0

662,0

1410,0

1

32509

1 x 70

rm / 16

36

18 / 30

8

2,5

34,0 - 40,0

854,0

1660,0

2/0

32510

1 x 95

rm / 16

36

18 / 30

8

2,5

35,0 - 41,0

1094,0

1970,0