N2XS(FL)2Y 6/10 kV, 12/20 kV, 18/30 kV

XLPE-insulated, Cu-conductor, single core, screened, longitudinally and crosswise watertight, PE-sheath

Logo Image
Produktfoto
Technical data
  • XLPE-insulated power cables acc. to
    DIN VDE 0276 part 620, HD 620 S2
    and IEC 60502
  • Temperature range
    during installation up to -20°C
  • Operating temperature
    max. +90°C
  • Short circuit temperature
    +250°C (short circuit duration max. 5 s)
  • Nominal voltage
    U0/U 6/10 kV, 12/20 kV, 18/30 kV
  • Operating voltage, 50 Hz
    for 6/10 kV = max. 12 kV
    for 12/20 kV = max. 24 kV
    for 18/30 kV = max. 36 kV
  • Test voltage
    for 6/10 kV = 21 kV
    for 12/20 kV = 42 kV
    for 18/30 kV = 63 kV
  • Minimum bending radius
    15x cable Ø
  • Power ratings
    see "Technical Informations"
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Inner semi-conducting coating
  • Core insulation of cross-linked polyethylene
    (XLPE), compound type DIX8 to HD 620 S2
  • Outer conductive layer extruded and per-
    manently welded with the core insulation
  • Longitudinally watertight,
    conductive wrapping
  • Screen: Braiding of copper wires with
    one or two tapes applied helically
  • Longitudinally watertight wrapping
  • Aluminium tape spliced with
    PE sheath
  • Outer sheath of PE
    compound type DMP2 to HD 620 S2
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Installation notes
    To guarantee an optimum on operating
    reliability the extruded semi-conductive
    layer is spliced with the insulation for long
    duration. For this reason we recommend
    a peeling tool for installation
Note
  • rm = round conductor, multi-wire
  • Further types and dimensions on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Installation primarily for power utility grids and in cable ducts, outdoors, underground and in water, and also on pallets for manufacturing plants, switchgear and power stations. The resistant Al/PE-laminated sheathing acts as a cross water barrier. It inhibits the diffusion of water. In case of sheathing damage, water impact is contained at the flaw. The cable can be severely mechanically stressed during installation and operation. The PE sheathing is not flame-retardant to DIN EN 60332-1-2. The internal conductive layer between conductor and VPE insulation and the adherent external conductive layer on the VPE insulation guarantees a design with high operational safety and no partial discharge.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Operation
voltage

max.

Nominal
voltage

kV

Insulation
thickness

mm

Screen
cross-sec.

mm²

Sheath
thickness

Nominal value

mm

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

33054

1 x 35

rm / 16

12

6 / 10

3,4

16

2,5

28,0

518,0

860,0

2

33055

1 x 50

rm / 16

12

6 / 10

3,4

16

2,5

30,0

662,0

1000,0

1

33056

1 x 70

rm / 16

12

6 / 10

3,4

16

2,5

32,0

854,0

1350,0

2/0

33057

1 x 95

rm / 16

12

6 / 10

3,4

16

2,5

33,0

1094,0

1680,0

3/0

33058

1 x 120

rm / 16

12

6 / 10

3,4

16

2,5

34,0

1334,0

2070,0

4/0

33059

1 x 150

rm / 25

12

6 / 10

3,4

25

2,5

36,0

1723,0

2350,0

300 kcmil

33060

1 x 185

rm / 25

12

6 / 10

3,4

25

2,5

38,0

2059,0

2710,0

350 kcmil

33061

1 x 240

rm / 25

12

6 / 10

3,4

25

2,5

40,0

2587,0

3260,0

500 kcmil

38049

1 x 300

rm / 25

12

6 / 10

3,4

25

2,5

42,0

3163,0

3850,0

600 kcmil

38050

1 x 400

rm / 35

12

6 / 10

3,4

35

2,5

46,0

4234,0

4740,0

750 kcmil

38051

1 x 500

rm / 35

12

6 / 10

3,4

35

2,5

49,0

5194,0

5800,0

1000 kcmil

38052

1 x 630

rm / 35

12

6 / 10

3,4

35

2,5

51,0

6442,0

7120,0

1250 kcmil

38053

1 x 35

rm / 16

24

12 / 20

5,5

16

2,5

33,0

518,0

1020,0

2

33066

1 x 50

rm / 16

24

12 / 20

5,5

16

2,5

35,0

662,0

1170,0

1

33067

1 x 70

rm / 16

24

12 / 20

5,5

16

2,5

36,0

854,0

1470,0

2/0

33083

1 x 95

rm / 16

24

12 / 20

5,5

16

2,5

38,0

1094,0

1860,0

3/0

33069

1 x 120

rm / 16

24

12 / 20

5,5

16

2,5

39,0

1334,0

2260,0

4/0

33070

1 x 150

rm / 25

24

12 / 20

5,5

25

2,5

41,0

1723,0

2550,0

300 kcmil

33071

1 x 185

rm / 25

24

12 / 20

5,5

25

2,5

43,0

2059,0

2920,0

350 kcmil

33072

1 x 240

rm / 25

24

12 / 20

5,5

25

2,5

45,0

2587,0

3490,0

500 kcmil

33073

1 x 300

rm / 25

24

12 / 20

5,5

25

2,5

47,0

3163,0

4090,0

600 kcmil

33074

1 x 400

rm / 35

24

12 / 20

5,5

35

2,5

50,0

4234,0

5010,0

750 kcmil

33075

1 x 500

rm / 35

24

12 / 20

5,5

35

2,5

54,0

5194,0

6090,0

1000 kcmil

38054

1 x 630

rm / 35

24

12 / 20

5,5

35

2,5

55,0

6442,0

7440,0

1250 kcmil

34312

1 x 50

rm / 16

36

18 / 30

8

16

2,5

36,0

662,0

1400,0

1

38055

1 x 70

rm / 16

36

18 / 30

8

16

2,5

40,0

854,0

1710,0

2/0

38056

1 x 95

rm / 16

36

18 / 30

8

16

2,5

42,0

1094,0

2110,0

3/0

38057

1 x 120

rm / 16

36

18 / 30

8

16

2,5

44,0

1334,0

2520,0

4/0

38058

1 x 150

rm / 25

36

18 / 30

8

25

2,5

45,0

1723,0