N2XS(F)2Y 6/10 kV, 12/20 kV, 18/30 kV

XLPE-insulated, Cu-conductor, single core, longitudinally watertight, screened, PE-sheath

Logo Image
Produktfoto
Technical data
  • XLPE-insulated power cables acc. to
    DIN VDE 0276 part 620, HD 620 S2
    and IEC 60502
  • Temperature range
    during installation up to -20°C
  • Operating temperature
    max. +90°C
  • Short circuit temperature
    +250°C (short circuit duration max. 5 s)
  • Nominal voltage
    U0/U 6/10 kV, 12/20 kV, 18/30 kV
  • Operating voltage, 50 Hz
    for 6/10 kV = max. 12 kV
    for 12/20 kV = max. 24 kV
    for 18/30 kV = max. 36 kV
  • Test voltage
    for 6/10 kV = 21 kV
    for 12/20 kV = 42 kV
    for 18/30 kV = 63 kV
  • Minimum bending radius
    15x cable Ø
  • Power rating
    see "Technical Informations"
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Inner semi-conducting coating
  • Core insulation of cross-linked polyethylene
    (XLPE), compound type DIX8 to HD 620 S2
  • Outer conductive layer extruded and per-
    manently welded with the core insulation
  • Longitudinally watertight,
    conductive wrapping
  • Screen: Braiding of copper wires with
    one or two tapes applied helically
  • Longitudinally water-tight wrapping
  • Outer sheath of PE
    compound type DMP2 to HD 620 S2
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Installation notes
    To guarantee an optimum on operating
    reliability the extruded semi-conductive
    layer is spliced with the insulation for long
    duration. For this reason we recommend
    a peeling tool for installation
Note
  • rm = round conductor, multi-wire
  • Further types and dimensions on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer sheath is resistant to high mechanical stress for laying the cables. This PE sheath is not flame retardant acc. to DIN EN 60332-1-2. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Operation
voltage

max.

Nominal
voltage

kV

Insulation
thickness

mm

Screen
cross-sec.

mm²

Sheath
thickness

Nominal value

mm

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

32560

1 x 35

rm / 16

12

6 / 10

3,4

16

2,5

26,0

518,0

1050,0

2

32561

1 x 50

rm / 16

12

6 / 10

3,4

16

2,5

28,0

662,0

1150,0

1

32562

1 x 70

rm / 16

12

6 / 10

3,4

16

2,5

30,0

854,0

1460,0

2/0

32563

1 x 95

rm / 16

12

6 / 10

3,4

16

2,5

31,0

1094,0

1700,0

3/0

32564

1 x 120

rm / 16

12

6 / 10

3,4

16

2,5

32,0

1334,0

2030,0

4/0

32565

1 x 150

rm / 25

12

6 / 10

3,4

25

2,5

34,0

1723,0

2350,0

300 kcmil

32566

1 x 185

rm / 25

12

6 / 10

3,4

25

2,5

36,0

2059,0

2700,0

350 kcmil

32567

1 x 240

rm / 25

12

6 / 10

3,4

25

2,5

38,0

2587,0

3300,0

500 kcmil

32568

1 x 300

rm / 25

12

6 / 10

3,4

25

2,5

40,0

3163,0

3900,0

600 kcmil

32569

1 x 400

rm / 35

12

6 / 10

3,4

35

2,5

44,0

4234,0

4850,0

750 kcmil

32570

1 x 500

rm / 35

12

6 / 10

3,4

35

2,5

47,0

5194,0

6000,0

1000 kcmil

79954

1 x 630

rm / 35

12

6 / 10

3,4

35

2,5

49,0

6442,0

7020,0

1250 kcmil

32571

1 x 35

rm / 16

24

12 / 20

5,5

16

2,5

31,0

518,0

1210,0

2

32572

1 x 50

rm / 16

24

12 / 20

5,5

16

2,5

33,0

662,0

1400,0

1

32573

1 x 70

rm / 16

24

12 / 20

5,5

16

2,5

34,0

854,0

1550,0

2/0

32574

1 x 95

rm / 16

24

12 / 20

5,5

16

2,5

36,0

1094,0

1800,0

3/0

32575

1 x 120

rm / 16

24

12 / 20

5,5

16

2,5

37,0

1334,0

2150,0

4/0

32576

1 x 150

rm / 25

24

12 / 20

5,5

25

2,5

39,0

1723,0

2400,0

300 kcmil

32577

1 x 185

rm / 25

24

12 / 20

5,5

25

2,5

41,0

2059,0

2850,0

350 kcmil

32578

1 x 240

rm / 25

24

12 / 20

5,5

25

2,5

43,0

2587,0

3250,0

500 kcmil

32579

1 x 300

rm / 25

24

12 / 20

5,5

25

2,5

45,0

3163,0

3850,0

600 kcmil

32580

1 x 400

rm / 35

24

12 / 20

5,5

35

2,5

48,0

4234,0

4900,0

750 kcmil

32581

1 x 500

rm / 35

24

12 / 20

5,5

35

2,5

52,0

5194,0

6100,0

1000 kcmil

33092

1 x 630

rm / 35

24

12 / 20

5,5

35

2,5

54,0

6442,0

7340,0

1250 kcmil

32582

1 x 50

rm / 16

36

18 / 30

8

16

2,5

37,0

662,0

1700,0

1

32583

1 x 70

rm / 16

36

18 / 30

8

16

2,5

38,0

854,0

1950,0

2/0

32584

1 x 95

rm / 16

36

18 / 30

8

16

2,5

40,0

1094,0

2300,0

3/0

32585

1 x 120

rm / 16

36

18 / 30

8

16

2,5

42,0

1334,0

2600,0

4/0

32586

1 x 150

rm / 25

36

18 / 30

8

25

2,5

43,0

1723,0

3000,0

300 kcmil

32587

1 x 185