N2XH

power cable, 0,6/1 kV, halogen-free, without functionality

Logo Image Logo Image
Produktfoto
Technical data
  • Power and control cable acc. to
    DIN VDE 0276 part 604,
    HD 604 S1 part 1 and part 5G
  • Temperature range
    during installation -5°C to +50°C
    fixed installation -30°C to +90°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Minimum bending radius
    single-core 15x cable Ø
    multi-core 12x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
  • Caloric load values
    see "Technical Informations"
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.1 or cl.2, single-wire
    or multi-wire, BS 6360 cl.1 or cl.2,
    IEC 60228 cl.1 or cl.2
  • Core insulation of cross-linked
    polyethylene (XLPE)
    compound type 2XI1 to HD 604 S1
  • Core identification to DIN VDE 0293-308
  • Core identification for 3+½ conductor
    J-type: GN-YE (½), BN, BK, GY
    O-type: BU (½), BN, BK, GY
  • Cores stranded in layers
    (for multi-core cables)
  • Overall filled inner sheath
  • Covered by filling compound or taping
  • Outer sheath of thermoplastic
    polyolefine, compound type HM4
    to HD 604 S1
  • Sheath colour: black
Properties
  • Halogen-free, no separation of corrosive
    or toxic gases
  • Limited propagation of fire
  • Low smoke development
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to DIN VDE 0482-332-3-24,
    BS 4066 part 3, DIN EN 60332-3-24,
    IEC 60332-3-24 (previously DIN VDE 0472
    part 804 test method C)
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2
    (equivalent DIN VDE 0472 part 813)
  • Halogen-free acc. to DIN VDE 0482
    part 267, DIN EN 50267-2-1, IEC 60754-1
    (equivalent DIN VDE 0472 part 815)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
    (previously DIN VDE 0472 part 816)
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
    sm = sectional conductor, mutli-wire
  • J-version = with GN-YE conductor
    O-version = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • LS0H = Low Smoke Zero Halogen
Application
Halogen-free power cables with enhanced characteristics in case of fire are used for applications where harm to human life and damage to property must be prevented in the event of fire, e. g. in power stations, industrial installations, communal establishments, hotels, airports, underground stations, railway stations, hospitals department stores, banks, schools theaters, multi-storey buildings, process control centres etc. Suitable for fixed installation in dry, damp or wet environments, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
/opc/workarea/suppliers/STD/documents/pdf/wb/1WB_53558_en.pdf

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

J type

O type

 

53558

1 x 1,5   rm

6,0

14,4

41,0

16

 

53559

1 x 2,5   rm

6,5

24,0

53,0

14

53100

53248

1 x 4   re

8,0

39,0

68,0

12

53101

53249

1 x 6   re

9,0

58,0

90,0

10

53102

53250

1 x 10   re

9,0

96,0

140,0

8

53103

53251

1 x 16   re

10,0

154,0

190,0

6

53104

53252

1 x 25   rm

11,0

240,0

290,0

4

53105

53253

1 x 35   rm

12,0

336,0

390,0

2

53106

53254

1 x 50   rm

15,0

480,0

510,0

1

53107

53255

1 x 70   rm

17,0

672,0

710,0

2/0

53108

53256

1 x 95   rm

19,0

912,0

960,0

3/0

53109

53257

1 x 120   rm

21,0

1152,0

1200,0

4/0

53110

53258

1 x 150   rm

23,0

1440,0

1480,0

300 kcmil

53111

53259

1 x 185   rm

25,0

1776,0

1910,0

350 kcmil

53112

53260

1 x 240   rm

28,0

2304,0

2370,0

500 kcmil

53113

53261

1 x 300   rm

30,0

2880,0

2970,0

600 kcmil

52485

52486

1 x 400   rm

32,9

3840,0

3957,0

750 kcmil

53114

53262

2 x 1,5   re

12,0

29,0

185,0

16

53115

53263

2 x 2,5   re

12,2

48,0

220,0

14

53116

53264

2 x 4   re

13,2

77,0

275,0

12

53117

53265

2 x 6   re

14,1

115,0

335,0

10

53118

53266

2 x 10   re

16,2

192,0

450,0

8

53119

53267

2 x 16   re

17,8

307,0

620,0

6

53120

53268

2 x 25   rm

21,0

480,0

930,0

4

53121

53269

3 x 1,5   re

13,0

43,0

220,0

16

53122

53270

3 x 2,5   re

14,0

72,0

280,0

14

53123

53271

3 x 4   re

15,0

115,0

350,0

12

53124

53272

3 x 6   re

16,0

173,0

420,0

10

53125

53273

3 x 10   re

18,0

288,0

600,0

8

53126

53274

3 x 16   re

20,0

461,0

770,0

6

53127

53275

3 x 25   rm

21,8

720,0

1120,0

4

53128

53276

3 x 35   sm

24,9

1008,0

1550,0

2

53129

53277

3 x 50   sm

25,2

1440,0

1750,0

1

53130

53278

3 x 70   sm

29,2

2016,0

2450,0

2/0

53131

53279

3 x 95   sm

32,0

2736,0

3250,0

3/0

53132

53280

3 x 120   sm

34,9

3456,0

4000,0

4/0

53133

53281

3 x 150   sm

39,2

4320,0

5000,0

300 kcmil

53134

53282

3 x 185   sm

44,1

5328,0

6150,0

350 kcmil

53135

53283

3 x 240   sm

49,2

6912,0

8000,0

500 kcmil

53143

53284

4 x 1,5   re

13,0

58,0

235,0

16

53144

53285

4 x 2,5   re

14,0

96,0

290,0

14

53145

53286

4 x 4   re

15,0

154,0

370,0

12

53146