(N)A2XH

power cable, 0,6/1 kV, halogen-free, without functionality

Logo Image
Produktfoto
Technical data
  • Power and control cable adapted to
    DIN VDE 0276 part 604, HD 604 S1
    part 1 and part 5G
  • Temperature range
    during installation -5°C to +50°C
    fixed installation -30°C to +90°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage U0/U 0,6/1 kV
  • Test voltage 4 kV
  • Minimum bending radius
    single-core 15x cable Ø
    multi-core 12x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Aluminium-conductor, to DIN VDE 0295
    cl.1 or cl.2, single-wire or multi-wire,
    BS 6360 cl.1 or cl.2, IEC 60228
    cl.1 or cl.2
  • Core insulation of cross-linked
    polyethylene (XLPE)
    compound type 2XI1 to HD 604 S1
  • Core identification to DIN VDE 0293-308
  • Core identification for 3+½ conductor
    J-type: GN-YE (½), BN, BK, GY
    O-type: BU (½), BN, BK, GY
  • Cores stranded in layers
    (for multi-core cables)
  • Overall filled inner sheath
  • Covered by filling compound or taping
  • Outer sheath of thermoplastic
    polyolefine, ompound type HM4
    to HD 604 S1
  • Sheath colour: black
Properties
  • Halogen-free, no separation of corrosive
    or toxic gases
  • Limited propagation of fire
  • Low smoke development
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to DIN VDE 0482-332-3-24,
    BS 4066 part 3, DIN EN 60332-3-24,
    IEC 60332-3-24 (previously DIN VDE 0472
    part 804 test method C)
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2
    (equivalent DIN VDE 0472 part 813)
  • Halogen-free acc. to DIN VDE 0482
    part 267, DIN EN 50267-2-1, IEC 60754-1
    (equivalent DIN VDE 0472 part 815)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
    (previously DIN VDE 0472 part 816)
Note
  • rm = round conductor, multi-wire;
    se = sector-shaped conductor, single-wire;
    sm = sector-shaped conductor, multi-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • LS0H = Low Smoke Zero Halogen
Application
Halogen-free power cables for energy with enhanced characteristics in case of fire are used for applications where harm to human life and damage to property must be prevented in the event of fire, e. g. in power stations, industrial installations, communal establishments, hotels, airports, underground stations, railway stations, hospitals department stores, banks, schools theaters, multi-storey buildings, process control centres etc. Suitable for fixed installation in dry, damp or wet environments, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Alu weight

kg / km

Weight

app. kg / km

AWG-No.

J type

O type

50073

50128

1 x 25   rm

9,9

73,0

132,0

4

50074

50129

1 x 35   rm

11,0

102,0

166,0

2

50075

50130

1 x 50   rm

12,5

145,0

211,0

1

50076

50131

1 x 70   rm

14,1

203,0

283,0

2/0

50077

50132

1 x 95   rm

16,1

276,0

376,0

3/0

50078

50133

1 x 120   rm

17,5

348,0

456,0

4/0

53562

53553

1 x 150   rm

19,6

435,0

560,0

300 kcmil

50079

50134

1 x 185   rm

21,8

537,0

697,0

350 kcmil

53561

50135

1 x 240   rm

24,0

696,0

878,0

500 kcmil

50080

53554

1 x 300   rm

26,7

870,0

1073,0

600 kcmil

50081

50136

1 x 400   rm

29,7

1160,0

1347,0

750 kcmil

50082

53555

1 x 500   rm

33,1

1450,0

1705,0

1000 kcmil

50083

50137

3 x 16   rm

16,3

139,0

364,0

6

50084

50138

3 x 25   rm

19,6

218,0

530,0

4

50085

50139

3 x 35   rm

22,1

305,0

684,0

2

50086

50140

3 x 35   se

19,0

305,0

486,0

2

50087

50141

3 x 50   sm

22,4

435,0

655,0

1

50088

50142

3 x 50   se

21,2

435,0

622,0

1

50089

50143

3 x 70   sm

26,1

609,0

903,0

2/0

50090

50144

3 x 70   se

25,2

609,0

859,0

2/0

50091

50145

3 x 95   sm

29,1

827,0

1174,0

3/0

50092

50146

3 x 95   se

27,8

827,0

1115,0

3/0

50093

50147

3 x 120   sm

32,2

1044,0

1446,0

4/0

50094

50148

3 x 120   se

30,8

1044,0

1379,0

4/0

50095

50149

3 x 150   sm

36,2

1305,0

1780,0

300 kcmil

50096

50150

3 x 150   se

33,9

1305,0

1685,0

300 kcmil

50097

50154

3 x 185   sm

40,1

1610,0

2197,0

350 kcmil

50098

50155

3 x 185   se

37,6

1610,0

2089,0

350 kcmil

50099

50156

3 x 240   sm

44,9

2088,0

2782,0

500 kcmil

50100

50157

3 x 240   se

41,8

2088,0

2634,0

500 kcmil

50101

50158

3 x 70 / 35   sm

28,3

711,0

1044,0

2/0

50102

50159

3 x 120 / 70   sm

35,1

1247,0

1704,0

4/0

53550

50160

3 x 150 / 70   sm

39,7

1508,0

2065,0

300 kcmil

50103

50161

3 x 185 / 95   sm

43,7

1885,0

2563,0

350 kcmil

53551

50162

3 x 240 / 120   sm

49,1

2436,0

3237,0

500 kcmil

53560

50163

4 x 16   rm

19,0

186,0

460,0

6

50104

50164

4 x 25   rm

21,7

290,0

636,0

4

50105

50165

4 x 35   sm

22,4

406,0

649,0

2

50106

50166

4 x 35   se

21,6

406,0

623,0

2

50107

50167

4 x 50   sm

25,4

580,0

845,0

1

53556

50168

4 x 50   se

24,6

580,0

810,0

1

50108

50169

4 x 70   sm

29,7

812,0

1178,0

2/0

53552

50170

4 x 70   se

28,8

812,0

1126,0

2/0

50109

50171

4 x 95   sm

33,3