MULTISPEED® 500-PVC UL/CSA

high flexible, safety against high bending in drag chain systems, oil resistant, low torsion, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress in adapted to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
    to UL Std.758 AWM Style 21179
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Nominal voltage
    VDE U0/U 300/500 V
    UL 600 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of special PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Outer sheath special PVC, especially
    resistant against fatigue strength, extruded
    as filler with pressure
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Low-adhesion
  • Ozon and UV resistant
  • High property of alternating bending
    strength
  • Longer service life due to low
    frictional resistance
  • Better chemical resistance
  • Reduced Ø, therefore low moving
    masses
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC outer sheath self-extinguishing and
    flame retardant to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
  • Oil resistance  acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    MULTISPEED® 500-C-PVC UL/CSA
Application
UL/CSA approved HELUKABEL® MULTISPEED® 500-PVC are installed there, where extreme requirements for the cables are necessary. Designed for the export-orientated machinery manufacturer, specifically for USA and Canada. Matched materials and stranding technique permit continuous use as a highly flexible cable for drag chains with long travel and high or slow speeds. For use in dry, damp rooms, and outdoors, with free movement without tensile stress or forced movements as a highly flexible PVC control cable suitable for frequent lifting and bending stress in engineering and tool manufacturing.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

24295

2 x 0,5

20

4,8

9,6

40,0

24296

3 G 0,5

20

5,1

14,4

45,0

24297

4 G 0,5

20

5,5

19,0

57,0

24298

5 G 0,5

20

6,0

24,0

66,0

24299

7 G 0,5

20

9,1

33,6

81,0

24300

12 G 0,5

20

10,0

58,0

133,0

24301

18 G 0,5

20

12,2

86,0

194,0

24302

25 G 0,5

20

14,3

120,0

274,0

24303

4 G 0,75

19

6,1

29,0

63,0

24304

5 G 0,75

19

6,6

36,0

79,0

24305

7 G 0,75

19

10,5

50,0

107,0

24306

12 G 0,75

19

11,4

86,0

169,0

24307

18 G 0,75

19

14,2

130,0

247,0

24308

25 G 0,75

19

16,3

180,0

366,0

24309

36 G 0,75

19

20,1

259,0

540,0

24310

42 G 0,75

19

22,2

302,0

630,0

24311

3 G 1

18

5,9

29,0

69,0

24312

4 G 1

18

6,4

38,4

86,0

24313

5 G 1

18

7,0

48,0

101,0

24314

7 G 1

18

11,2

67,0

140,0

24315

12 G 1

18

12,3

115,0

227,0

24316

18 G 1

18

15,1

173,0

351,0

24317

25 G 1

18

17,6

240,0

489,0

24318

3 G 1,5

16

6,7

43,0

88,0

24319

4 G 1,5

16

7,3

58,0

110,0

24320

5 G 1,5

16

8,0

72,0

130,0

24321

7 G 1,5

16

13,2

101,0

182,0

24322

12 G 1,5

16

14,4

173,0

319,0

24323

18 G 1,5

16

17,7

259,0

420,0

24324

25 G 1,5

16

20,5

360,0

604,0

24325

4 G 2,5

14

8,9

96,0

172,0

24326

5 G 2,5

14

9,9

120,0

219,0

24327

7 G 2,5

14

16,1

168,0

303,0

24328

12 G 2,5

14

17,8

288,0

504,0

24329

18 G 2,5

14

21,8

432,0

754,0

24330

25 G 2,5

14

24,4

600,0

940,0