MULTIFLEX 512®-PUR UL/CSA

special cable for drag chains, 80°C, 600 V, two approval control cable, halogen-free

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress, acc. to
    UL Style 20939
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage UL/CSA 600 V
  • Test voltage 3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Alternating bending test
    tested with approx. 10 million
    bending cycles
  • Radiation resistance
    up to 50x106 cJ/kg (up to 50 Mrad)
Cable structure
  • Bare copper, extra fine wire conductors,
    bunch stranded to DIN VDE 0295 cl.6,
    col. 4, BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation of special PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal
    selected lay length
  • Special core wrapping over each layer (up
    to 4 mm² without core wrapping over the
    outer layer)
  • Outer sheath of special full-polyurethane
    TMPU, to DIN VDE 0207-363-10-2/
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Very good oil resistant
  • Guaranteed permanent application in
    multi-shift operation under extreme high
    bending stress
  • Adhesion-low
  • High resistance to mechanical strain
  • High property of alternating bending
    strength
  • Long life durabilities through low
    friction-resistance by using the TP
    insulation
  • High tensile strength-, abrasion- and
    impact resistant at öpw temperature
  • Resistant to weather, ozone and
    UV-radiation, solvents, acids and alkalis,
    and hydrolysis
  • PUR outer sheath self-extinguishing and
    flame retardant acc. to
    DIN VDE 0482-332-1-2, DIN EN 60332-1-2/
    IEC 60332-1 (equivalent DIN VDE 0472
    part 804 test method B) UL VW-1, CSA FT1
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • screened analogue type:
    MULTIFLEX 512® -C-PUR UL/CSA
Application
These special UL/CSA cables for drag chains are used for permanent flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts and multi-shift operation. Those cables are developed according to the newest state of technology improvement. These high flexible control cables with sliding abilities guaranteed an optimum service life durabilities and also very economic by using the PP-core insulation and the PUR-outer sheath. The PUR material is adhesion-low and cut-resistant. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

21559

2 x 0,5

20

5,5

9,6

38,0

21560

3 G 0,5

20

5,8

14,4

46,0

21561

4 G 0,5

20

6,4

19,0

59,0

21562

5 G 0,5

20

7,0

24,0

68,0

21563

7 G 0,5

20

8,1

33,6

88,0

21564

12 G 0,5

20

9,9

58,0

131,0

21565

18 G 0,5

20

11,5

86,0

197,0

21566

20 G 0,5

20

12,0

96,0

260,0

21567

25 G 0,5

20

13,7

120,0

282,0

21568

30 G 0,5

20

14,3

144,0

315,0

21569

36 G 0,5

20

15,3

172,0

374,0

21570

2 x 0,75

19

6,2

14,4

47,0

21571

3 G 0,75

19

6,5

21,6

58,0

21572

4 G 0,75

19

7,0

29,0

69,0

21573

5 G 0,75

19

7,8

36,0

85,0

21574

7 G 0,75

19

9,0

50,0

118,0

21575

12 G 0,75

19

11,0

86,0

183,0

21576

18 G 0,75

19

13,0

130,0

270,0

21577

20 G 0,75

19

13,5

144,0

290,0

21578

25 G 0,75

19

15,4

180,0

374,0

21579

30 G 0,75

19

16,2

216,0

420,0

21580

36 G 0,75

19

17,6

259,0

498,0

21581

2 x 1

18

6,9

19,2

55,0

21582

3 G 1

18

7,4

29,0

70,0

21583

4 G 1

18

8,0

38,0

86,0

21584

5 G 1

18

8,7

48,0

102,0

21585

7 G 1

18

10,2

67,0

143,0

21586

12 G 1

18

12,6

115,0

225,0

21587

18 G 1

18

14,8

173,0

334,0

21588

20 G 1

18

15,8

192,0

370,0

21589

25 G 1

18

18,1

240,0

460,0

21590

30 G 1

18

18,5

288,0

530,0

21591

36 G 1

18

20,1

346,0

625,0

21592

41 G 1

18

22,0

410,0

779,0

21593

50 G 1

18

24,0

498,0

953,0

21594

65 G 1

18

27,2

650,0

1205,0

21595

2 x 1,5

16

7,6

29,0

70,0

21596

3 G 1,5

16

8,1

43,0

90,0

21597

4 G 1,5

16

8,7

58,0

106,0

21598

5 G 1,5

16

9,7

72,0

145,0

21599

7 G 1,5

16

11,3

101,0

205,0

21600

12 G 1,5

16

13,8

173,0

320,0

21601

18 G 1,5

16

16,3

259,0

465,0

21602

20 G 1,5

16

17,3

288,0

510,0

21603

25 G 1,5

16

19,8