MULTIFLEX 512®-C-PUR

special cable for drag chains, halogen-free, screened, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for extreme
    mechanical stress in accordance to
    DIN VDE 0285-525-2-21/
    DIN EN 50525-2-21
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable ø
    fixed installation 4x cable ø
  • Test of alternating bending cycles
    approx. 10 million
  • Radiation resistance
    up to 50x106 cJ/kg (up to 50 Mrad)
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper, extra fine wire conductors,
    bunch stranded to DIN VDE 0295 cl.6,
    col. 4, BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation special PP
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal
    selected lay length
  • Special core wrapping over each layers and
    an additional fleece over outer layer
  • TPE-inner sheath, halogen-free
  • Wrapping with special tapes
  • Tinned copper braided screening ,
    approx. 85% coverage
  • Special core wrapping of fleece (up to 4 mm²
    without core wrapping over the outer layer
  • Outer sheath of special full-polyurethane
    TMPU, to DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Sheath colour: grey, (RAL 7001), with a
    matte surface
  • With meter marking
Properties
  • Very good oil resistant
  • Guaranteed permanent application in
    multi-shift operation under extreme high
    bending stress
  • Adhesion-low
  • High resistant to mechanical strain
  • High property of alternating bending strength
  • Long life durabilities through low
    friction-resistance by using the PP insulation
  • High tensile strength-, abrasion- and impact
    resistant at low temperature
  • Resistant to weather, ozone and UV-radiation,
    solvents, acids and alkalis, hydraulic liquidity
    and hydrolysis
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • Please note the cleanroom qualification when
    ordering.
    For more information see introduction
  • unscreened analogue type:
    MULTIFLEX 512®-PUR
Application
The special screened cables for drag chains are mainly applied for impulse transmission to prevent external interference effects and used for permanent flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts and multi-shift operation. Those cables are developed according to the newest state of technology improvement. These high flexible control cables with sliding abilities guaranteed an optimum service life durabilities and also very economic by using the PP-core insulation and the PUR-outer sheath which is adhesive-free and cut-resistant.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

22571

2 x 0,5

8,3

30,0

90,0

20

22572

3 G 0,5

8,5

38,0

105,0

20

22573

4 G 0,5

9,0

50,0

124,0

20

22574

5 G 0,5

9,7

65,0

132,0

20

22575

7 G 0,5

11,1

70,0

175,0

20

22576

12 G 0,5

12,7

100,0

250,0

20

22577

18 G 0,5

14,7

157,0

325,0

20

22578

20 G 0,5

15,4

167,0

350,0

20

22579

25 G 0,5

17,1

240,0

450,0

20

22580

30 G 0,5

17,9

273,0

510,0

20

22581

36 G 0,5

19,2

306,0

580,0

20

22582

2 x 0,75

8,8

39,0

110,0

19

22583

3 G 0,75

9,3

49,0

120,0

19

22584

4 G 0,75

9,7

60,0

148,0

19

22585

5 G 0,75

10,5

70,0

160,0

19

22586

7 G 0,75

11,9

95,0

205,0

19

22587

12 G 0,75

14,2

140,0

308,0

19

22588

18 G 0,75

16,3

220,0

420,0

19

22589

20 G 0,75

16,9

249,0

450,0

19

22590

25 G 0,75

19,2

313,0

579,0

19

22591

30 G 0,75

19,7

470,0

630,0

19

22592

36 G 0,75

21,2

500,0

745,0

19

22593

2 x 1

9,7

50,0

120,0

18

22594

3 G 1

10,0

60,0

135,0

18

22595

4 G 1

10,8

73,0

173,0

18

22596

5 G 1

11,7

81,0

187,0

18

22597

7 G 1

13,4

114,0

240,0

18

22598

12 G 1

16,0

186,0

360,0

18

22599

18 G 1

18,5

254,0

498,0

18

22600

20 G 1

19,4

322,0

568,0

18

22601

25 G 1

21,7

377,0

670,0

18

22602

30 G 1

22,5

429,0

774,0

18

22603

36 G 1

24,3

516,0

895,0

18

22884

41 G 1

26,1

610,0

1032,0

18

22885

50 G 1

28,4

690,0

1160,0

18

22886

65 G 1

32,2

852,0

1660,0

18

22604

2 x 1,5

10,2

64,0

145,0

16

22605

3 G 1,5

11,0

84,0

168,0

16

22606

4 G 1,5

11,6

99,0

217,0

16

22607

5 G 1,5

12,6

129,0

235,0

16

22608

7 G 1,5

14,5

148,0

325,0

16

22609

12 G 1,5

17,4

279,0

481,0

16

22610

18 G 1,5

19,9

393,0

675,0

16

22611

25 G 1,5

23,7

584,0

927,0

16

22612

30 G 1,5

24,6

607,0

1025,0

16

22613

36 G 1,5

26,4

702,0

1210,0

16

22887

42 G 1,5

28,4

829,0

1441,0

16

22888

50 G 1,5

31,2

1025,0

1709,0

16

22889