SR

Applicator

Produktfoto
Description

SR applicator

Description

Simple handling afforded by marking rods characterise these marking rings.

The nozzle-shaped marking rod is forced onto the line and the snap-on sleeve pushed with the thumb.

The marker sits tight on the line without slip.

Downloads
Data sheet

Part no.

Colour with
inscription

Type

Cross
section

from - to

mm²

Cable Ø

from - to

mm

Stick colour

Unit

Net EUR/100 unit at a purchase of

1

2 - 5

6 - 10

95697

-

Assembly rod for SR 15

10 - 16

5,8 - 8,5

orange

5

o. r.

o. r.

o. r.

95797

-

Assembly rod for SR 17

16 - 25

8,5 - 11,5

orange

5

o. r.

o. r.

o. r.

99821

-

Assembly rod for SR 21

25 - 70

11,5 - 15,5

grey

2

o. r.

o. r.

o. r.

99822

-

Assembly rod for SR 24

70 - 100

15 - 19

grey

2

o. r.

o. r.

o. r.