MEGAFLEX® 600

halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Halogen free flexible control cable to
    UL Style 20234, UL Std.758
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 600/1000 V
  • Test voltage
    4000 V
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
  • Flexibility
    Alternate bending test acc. to
    DIN VDE 0473-396 / DIN EN 50396
Cable structure
  • Bare copper, fine wire conductors, to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5
  • Core insulation of halogen-free special
    polymer
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layer with
    optimal lay length
  • Outer sheath, halogen-free special polymer
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Halogen-free
  • Highly flame-retardant
  • Resistant to oils and greases
  • Resistant to UV and weathering
  • Hydrolysis resistant
  • Flexible, abrasion- and wear-resistant
  • Ozone-resistant
  • Recycleable
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Corrosiveness of combustion gases
    acc. to NF X 10-702
  • Halogen-free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
  • Hydrolysis resistant acc. to
    DIN EN 61234-1
  • Ozone resistant acc. to
    DIN VDE 0473-811-403/DIN EN 60811-403
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • Screened analogue type:
    MEGAFLEX® 600-C
Application
For fixed installation or flexible application, with occasional not permanently recurring free movement without forced motion and without tensile stress, for high mechanical strain. As a measuring and control cable in tool machinery, conveyor belts and production lines, plant engineering, climate engineering, in foundries and steel mills. Especially suited for wind power plant and computer equipment.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

13200

2 x 0,5

20

6,4

9,6

56,0

13201

3 G 0,5

20

6,8

14,4

68,0

13202

3 x 0,5

20

6,8

14,4

68,0

13203

4 G 0,5

20

7,6

19,0

100,0

13204

4 x 0,5

20

7,6

19,0

100,0

13205

5 G 0,5

20

8,2

24,0

117,0

13206

5 x 0,5

20

8,2

24,0

117,0

13207

7 G 0,5

20

9,8

33,6

138,0

13208

8 G 0,5

20

10,7

38,0

150,0

13209

10 G 0,5

20

11,6

48,0

176,0

13210

12 G 0,5

20

12,2

58,0

200,0

13211

16 G 0,5

20

13,7

76,0

250,0

13212

18 G 0,5

20

14,4

86,0

276,0

13213

20 G 0,5

20

15,3

96,0

293,0

13214

25 G 0,5

20

17,2

120,0

335,0

13215

30 G 0,5

20

18,0

144,0

348,0

13216

34 G 0,5

20

19,8

163,0

520,0

13217

37 G 0,5

20

15,0

178,0

561,0

13218

41 G 0,5

20

21,3

197,0

590,0

13219

42 G 0,5

20

21,2

202,0

595,0

13220

50 G 0,5

20

23,4

240,0

715,0

13221

61 G 0,5

20

26,0

293,0

840,0

13222

65 G 0,5

20

26,8

312,0

880,0

13223

2 x 0,75

19

6,8

14,4

66,0

13224

3 G 0,75

19

7,2

21,6

74,0

13225

3 x 0,75

19

7,2

21,6

74,0

13226

4 G 0,75

19

8,0

29,0

126,0

13227

4 x 0,75

19

8,0

29,0

126,0

13228

5 G 0,75

19

8,8

36,0

140,0

13229

5 x 0,75

19

8,8

36,0

140,0

13230

7 G 0,75

19

10,7

50,0

190,0

13231

7 x 0,75

19

10,7

50,0

190,0

13232

8 G 0,75

19

11,5

58,0

212,0

13233

10 G 0,75

19

12,7

72,0

238,0

13234

12 G 0,75

19

13,1

86,0

257,0

13235

16 G 0,75

19

14,6

115,0

304,0

13236

18 G 0,75

19

15,6

130,0

362,0

13237

20 G 0,75

19

16,6

144,0

394,0

13238

25 G 0,75

19

18,9

180,0

486,0

13239

30 G 0,75

19

15,4

216,0

450,0

13241

34 G 0,75

19

21,5

245,0

638,0

13242

37 G 0,75

19

21,5

260,0

696,0

13243

41 G 0,75

19

23,2

296,0

750,0

13244

42 G 0,75

19

23,2

302,0

770,0

13245

50 G 0,75

19

25,6

360,0

895,0

13246

61 G 0,75

19

28,2

439,0

1070,0

13247

65 G 0,75

19

29,0

468,0

1110,0

13248

2 x 1

18

7,4

19,2

80,0

13249

3 G 1

18

8,0

29,0

96,0

13250

3 x 1

18

8,0

29,0

96,0

13251

4 G 1

18

8,8

38,4

100,0

13252

4 x 1

18

8,8

38,4

100,0

13253

5 G 1

18

9,8

48,0

130,0

13254

7 G 1

18

11,7

67,0

170,0

13255

8 G 1

18

12,8

77,0

230,0

13256

10 G 1

18

14,3

96,0

270,0

13257

12 G 1

18

14,5

115,0

290,0

13258

16 G 1

18

16,5

154,0

360,0

13259

18 G 1

18

17,3

173,0

405,0

13260

20 G 1

18

18,4

192,0

450,0

13261

25 G 1

18

21,1

240,0

570,0

13262

34 G 1

18

24,0

326,0

750,0

13263

37 G 1

18

24,3

355,0

790,0

13264

41 G 1

18

25,9

394,0

890,0

13265

42 G 1

18

25,9

403,0

900,0

13266

50 G 1

18