MEGAFLEX® 600-C

halogen-free, flame retardant, oil-resistant, UV-resistant, flexible, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Halogen free flexible control cable to
    UL Style 20234, UL Std.758
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 600/1000 V
  • Test voltage
    4000 V
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
  • Flexibility
    Alternate bending test acc. to
    DIN VDE 0473-396 / DIN EN 50396
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper, fine wire conductors, to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5
  • Core insulation of halogen-free special
    polymer
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layer with
    optimal lay length
  • Separating foil
  • Tinned copper braided screening,
    coverage approx. 85%
  • Outer sheath, halogen-free special polymer
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Halogen-free
  • Highly flame-retardant
  • Resistant to oils and greases
  • Resistant to UV and weathering
  • Flexible, abrasion- and wear-resistant
  • Ozone-resistant
  • Recycleable
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Corrosiveness of combustion gases
    acc. to NF X 10-702
  • Halogen-free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
  • Hydrolysis resistant acc. to
    DIN EN 61234-1
  • Ozone resistant acc. to
    DIN VDE 0473-811-403/DIN EN 60811-403
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • Unscreened analogue type:
    MEGAFLEX® 600
Application
For fixed installation or flexible application, with occasional not permanently recurring free movement without forced motionand without tensile stress, for high mechanical strain. As a measuring and control cable in tool machinery, conveyor belts and production lines, plant engineering, climate engineering,in foundries and steel mills. Especially suited for wind power plant and computer equipment.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

15217

2 x 0,5

20

6,9

35,0

46,0

15218

3 G 0,5

20

7,3

42,0

56,0

15219

3 x 0,5

20

7,3

42,0

56,0

15220

4 G 0,5

20

8,1

47,0

62,0

15221

4 x 0,5

20

8,1

47,0

62,0

15222

5 G 0,5

20

8,7

56,0

75,0

15223

5 x 0,5

20

8,7

56,0

75,0

15224

7 G 0,5

20

10,3

69,0

98,0

15225

10 G 0,5

20

12,1

94,0

135,0

15226

12 G 0,5

20

12,7

108,0

158,0

15227

18 G 0,5

20

14,9

145,0

216,0

15228

20 G 0,5

20

15,8

172,0

240,0

15229

25 G 0,5

20

17,7

240,0

315,0

15230

2 x 0,75

18

7,3

40,0

60,0

15231

3 G 0,75

18

7,7

52,0

68,0

15232

3 x 0,75

18

7,7

52,0

68,0

15233

4 G 0,75

18

8,5

60,0

78,0

15234

4 x 0,75

18

8,5

60,0

78,0

15235

5 G 0,75

18

9,3

71,0

95,0

15236

5 x 0,75

18

9,3

71,0

95,0

15237

7 G 0,75

18

10,7

91,0

130,0

15238

7 x 0,75

18

10,7

91,0

130,0

15239

12 G 0,75

18

13,1

142,0

203,0

15240

18 G 0,75

18

16,2

212,0

290,0

15241

20 G 0,75

18

17,2

238,0

320,0

15242

25 G 0,75

18

19,5

281,0

413,0

15243

2 x 1

17

8,0

50,0

66,0

15244

3 G 1

17

8,6

60,0

80,0

15245

3 x 1

17

8,6

60,0

80,0

15246

4 G 1

17

9,4

71,0

100,0

15247

4 G 1

17

9,4

71,0

100,0

15248

5 G 1

17

10,4

88,0

130,0

15249

10 G 1

17

14,9

150,0

232,0

15250

12 G 1

17

14,5

184,0

260,0

15251

18 G 1

17

17,9

260,0

382,0

15252

20 G 1

17

19,0

317,0

440,0

15253

25 G 1

17

21,7

349,0

540,0

15254

2 x 1,5

16

9,0

63,0

88,0

15255

3 G 1,5

16

9,7

80,0

100,0

15256

3 x 1,5

16

9,7

80,0

100,0

15257

4 G 1,5

16

10,5

97,0

125,0

15258

5 G 1,5

16

11,6

119,0

158,0

15259

7 G 1,5

16

13,9

147,0

210,0

15260

10 G 1,5

16

16,7

193,0

315,0

15261

12 G 1,5

16

17,2

267,0

340,0

15262

18 G 1,5

16

20,5

374,0

480,0

15263

20 G 1,5

16

21,7

396,0

545,0

15264

25 G 1,5

16

24,7

526,0

702,0

15265

2 x 2,5

14

10,2

96,0

132,0

15266

3 G 2,5

14

10,7

144,0

168,0

15267

4 G 2,5

14

11,9

148,0

195,0

15268

5 x 2,5

14

13,2

181,0

256,0

15269

7 G 2,5

14

15,8

255,0

345,0

15270

10 G 2,5

14

17,0

340,0

482,0

15271

12 G 2,5

14

19,2

441,0

572,0

15272

3 G 4

12

13,1

174,0

251,0

15273

4 G 4

12

14,6

230,0

305,0

15274

5 G 4

12

16,1

273,0

388,0

15275

7 G 4

12

17,6

316,0

504,0

15276

3 G 6

10

14,9

240,0

351,0

15277

4 G 6

10

16,4

305,0

464,0

15278

5 G 6

10

18,1

439,0

546,0

15279

7 G 6

10

20,1

505,0

670,0

15280

3 G 10

8

16,6

350,0

574,0

15281

4 G 10

8