MEGAFLEX® 500

halogen-free, flame retardant, oil resistant, UV resistant, flexible,
meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Halogen-free flexible control cable
    adapted to
    DIN VDE 0285-525-3-11 /
    DIN EN 50525-3-11,
    to UL Style 20939, UL Std.758
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
  • Flexibility
    Alternate bending test acc. to
    DIN VDE 0473-396 / DIN EN 50396
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of halogen-free
    special polymer
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of halogen-free
    special polymer
  • Sheath colour: grey (RAL 7001)
  • With meter marking
  • LS0H = Low Smoke Zero Halogen
Properties
  • Highly flame retardant
  • Resistant to oils and greases
  • Resistant to UV and weathering
  • Hydrolysis resistant
  • Flexible, abrasion- and wear-resistant
  • Ozone-resistant, recycleable
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    CSA FT1
  • Corrosiveness of combustion gases
    acc. to NF X 10-702
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
  • Hydrolysis resistant acc. to
    DIN EN 61234-1
  • Ozone resistant acc. to
    DIN VDE 0473-811-403/DIN EN 60811-403
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Also available as a 0,6/1 kV cable
    MEGAFLEX® 600
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    MEGAFLEX® 500-C
Application
For fixed installation or flexible application, with free movements without forcing which do not constantly recur and without tensile stress, for high mechanical strain. As a measuring and control cable primarily in machinery and plant construction, in air-conditoning systems, at the warehouse and conveyor systems, in ship-building and in the renewable energies such as in the construction of wind power stations.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

13344

2 x 0,5

20

5,0

9,6

43,0

13345

3 G 0,5

20

5,3

14,4

50,0

13346

3 x 0,5

20

5,3

14,4

50,0

13347

4 G 0,5

20

5,7

19,0

60,0

13348

4 x 0,5

20

5,7

19,0

60,0

13349

5 G 0,5

20

6,2

24,0

71,0

13350

5 x 0,5

20

6,2

24,0

71,0

13351

7 G 0,5

20

7,4

33,6

84,0

13352

8 G 0,5

20

8,0

38,0

101,0

13353

10 G 0,5

20

8,8

48,0

121,0

13354

12 G 0,5

20

9,1

58,0

142,0

13355

16 G 0,5

20

10,0

76,0

183,0

13356

18 G 0,5

20

10,7

86,0

204,0

13357

20 G 0,5

20

11,2

96,0

227,0

13359

25 G 0,5

20

12,7

120,0

283,0

13360

30 G 0,5

20

13,5

144,0

324,0

13361

34 G 0,5

20

14,5

163,0

367,0

13362

37 G 0,5

20

14,5

178,0

381,0

13363

41 G 0,5

20

15,8

197,0

417,0

13364

42 G 0,5

20

15,8

202,0

454,0

13365

50 G 0,5

20

17,3

240,0

519,0

13366

61 G 0,5

20

18,5

293,0

635,0

13367

65 G 0,5

20

19,4

312,0

694,0

13368

2 x 0,75

19

5,4

14,4

47,0

13369

3 G 0,75

19

5,7

21,6

56,0

13370

3 x 0,75

19

5,7

21,6

56,0

13371

4 G 0,75

19

6,2

29,0

69,0

13372

4 x 0,75

19

6,2

29,0

69,0

13373

5 G 0,75

19

6,8

36,0

83,0

13374

5 x 0,75

19

6,8

36,0

83,0

13375

7 G 0,75

19

8,1

50,0

114,0

13376

7 x 0,75

19

8,1

50,0

114,0

13377

8 G 0,75

19

8,9

58,0

136,0

13378

10 G 0,75

19

9,6

72,0

172,0

13379

12 G 0,75

19

9,9

86,0

183,0

13380

16 G 0,75

19

11,2

115,0

241,0

13381

18 G 0,75

19

11,9

130,0

266,0

13382

20 G 0,75

19

12,6

144,0

291,0

13383

25 G 0,75

19

14,1

180,0

374,0

13384

30 G 0,75

19

15,4

216,0

450,0

13385

34 G 0,75

19

16,4

245,0

517,0

13386

37 G 0,75

19

16,4

260,0

541,0

13387

41 G 0,75

19

17,6

296,0

611,0

13388

42 G 0,75

19

17,6

302,0

621,0

13389

50 G 0,75

19

19,8

360,0

742,0

13390

61 G 0,75

19

20,9

439,0

853,0

13392

65 G 0,75

19

21,8

468,0

909,0

13393

2 x 1

18

5,7

19,2

63,0

13394

3 G 1

18

6,0

29,0

74,0

13395

3 x 1

18

6,0

29,0

74,0

13396

4 G 1

18

6,6

38,4

90,0

13397

4 x 1

18

6,6

38,4

90,0

13398

5 G 1

18

7,2

48,0

109,0

13399

7 G 1

18

8,6

67,0

151,0

13400

8 G 1

18

9,4

77,0

184,0

13401

10 G 1

18

10,4

96,0

224,0

13402

12 G 1

18

10,7

115,0

243,0

13403

16 G 1

18

12,0

154,0

314,0

13404

18 G 1

18

12,7

173,0

361,0

13405

20 G 1

18

13,5

192,0

387,0

13406

25 G 1

18

15,2

240,0

496,0

13407

34 G 1

18

17,4

326,0

670,0

13408

37 G 1

18

17,4

355,0

713,0

13409

41 G 1

18

18,9

394,0

784,0

13410