MEGAFLEX® 500-C

halogen-free, flame retardant, oil resistant, UV resistant, flexible,
screened, EMC-preferred types, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Halogen-free flexible control cable
    adapted to
    DIN VDE 0285-525-3-11 /
    DIN EN 50525-3-11,
    to UL Style 20939, UL Std.758
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 4x cable Ø
  • Flexibility
    Alternate bending test acc. to
    DIN VDE 0473-396 / DIN EN 50396
Cable structure
  • Bare copper, fine wire conductor, to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5
  • Core insulation of halogen-free
    special polymer
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of halogen-free
    special polymer
  • Sheath colour: grey (RAL 7001)
  • With meter marking
  • LS0H = Low Smoke Zero Halogen
Properties
  • Halogen-free
  • Highly flame retardant
  • Resistant to oils and greases
  • Resistant to UV and weathering
  • Flexible, abrasion and wear resistant
  • Ozone-resistant
  • Recycleable
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    CSA FT1
  • Corrosiveness of combustion gases
    acc. to NF X 10-702
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
  • Hydrolysis resistant acc. to
    DIN EN 61234-1
  • Ozone resistant acc. to
    DIN VDE 0473-811-403/DIN EN 60811-403
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    MEGAFLEX® 500
Application
For fixed installation or flexible application that does not permanently recurring free movement without forced motion and without tensile stress, for high mechanical strain. As a measuring and control cable e. g. in machine and plant engineering, air conditioning in the warehouse and materials handling, shipbuilding and in the newable energies such as wind power stations.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

13500

2 x 0,5

20

5,7

35,0

46,0

13501

3 G 0,5

20

6,0

42,0

56,0

13502

3 x 0,5

20

6,0

42,0

56,0

13503

4 G 0,5

20

6,5

47,0

62,0

13504

4 x 0,5

20

6,5

47,0

62,0

13505

5 G 0,5

20

7,0

56,0

75,0

13506

5 x 0,5

20

7,0

56,0

75,0

13507

7 G 0,5

20

7,9

69,0

98,0

13508

8 G 0,5

20

8,5

80,0

116,0

13509

10 G 0,5

20

9,3

94,0

135,0

13510

12 G 0,5

20

9,6

108,0

158,0

13511

16 G 0,5

20

10,7

129,0

210,0

13512

18 G 0,5

20

11,2

145,0

216,0

13514

20 G 0,5

20

11,9

172,0

240,0

13515

25 G 0,5

20

13,4

240,0

315,0

13516

2 x 0,75

19

6,1

40,0

60,0

13517

3 G 0,75

19

6,4

52,0

68,0

13518

3 x 0,75

19

6,4

52,0

68,0

13519

4 G 0,75

19

6,9

60,0

78,0

13520

4 x 0,75

19

6,9

60,0

78,0

13521

5 G 0,75

19

7,4

71,0

95,0

13522

5 x 0,75

19

7,4

71,0

95,0

13523

7 G 0,75

19

8,6

91,0

130,0

13524

7 x 0,75

19

8,6

91,0

130,0

13525

8 G 0,75

19

9,4

110,0

145,0

13526

10 G 0,75

19

10,2

137,0

180,0

13527

12 G 0,75

19

10,4

142,0

203,0

13528

16 G 0,75

19

11,6

200,0

275,0

13529

18 G 0,75

19

12,4

212,0

290,0

13530

20 G 0,75

19

12,9

238,0

320,0

13531

25 G 0,75

19

14,8

281,0

413,0

13532

2 x 1

18

6,4

50,0

66,0

13533

3 G 1

18

6,7

60,0

80,0

13534

3 x 1

18

6,7

60,0

80,0

13535

4 G 1

18

7,3

71,0

100,0

13536

4 x 1

18

7,3

71,0

100,0

13537

5 G 1

18

7,8

88,0

130,0

13538

7 G 1

18

9,1

111,0

160,0

13539

8 G 1

18

9,9

127,0

197,0

13540

10 G 1

18

10,8

150,0

232,0

13541

12 G 1

18

11,2

184,0

260,0

13542

16 G 1

18

12,3

209,0

346,0

13543

18 G 1

18

13,2

260,0

382,0

13544

20 G 1

18

13,8

317,0

440,0

13545

25 G 1

18

15,8

349,0

540,0

13546

2 x 1,5

16

7,0

63,0

88,0

13547

3 G 1,5

16

7,3

80,0

100,0

13548

3 x 1,5

16

7,3

80,0

100,0

13549

4 G 1,5

16

7,9

97,0

125,0

13550

5 G 1,5

16

8,6

119,0

158,0

13552

7 G 1,5

16

10,2

147,0

210,0

13554

8 G 1,5

16

11,1

170,0

244,0

13556

10 G 1,5

16

12,0

193,0

315,0

13557

12 G 1,5

16

12,5

267,0

340,0

13558

16 G 1,5

16

13,8

315,0

424,0

13559

18 G 1,5

16

15,0

374,0

480,0

13560

20 G 1,5

16

15,7

396,0

545,0

13561

25 G 1,5

16

18,0

526,0

702,0

13562

2 x 2,5

14

8,3

96,0

132,0

13563

3 G 2,5

14

9,0

144,0

168,0

13565

4 G 2,5

14

9,8

148,0

195,0

13566

5 G 2,5

14

10,9

181,0

256,0

13567

7 G 2,5

14

12,9

255,0

345,0

13