LifY Single Core

extra fine wires with highest flexibility

Produktfoto
Technical data
  • Special plastic stranded wire
  • by special design extremely flexible
  • adapted to DIN VDE 0250,
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -15°C to +80°C
  • Operating voltage
    up to 0,25 mm² 300 V
    (not for purposes of high current and
    power installation)
  • Nominal voltage
    0,5-1 mm² U0/U 300/500 V
    from 1,5 mm² U0/U 450/750 V
  • Test voltage
    up to 0,25 mm² = 2 kV
    0,5-1 mm² = 2,5 kV
    from 1,5 mm² = 3 kV
  • Minimum bending radius
    flexing 8x core Ø
Cable structure
  • Bare Cu-conductors, extra fine wire
  • conductor construction see table below
  • Core insulation of PVC (soft, smooth)
  • stranded specially
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • Please complete the part number for
    these cores by adding the suffix for
    the colour required as per the list:
    00 = green, 01 = black, 02 = red,
    03 = blue, 04 = brown, 05 = white,
    06 = grey, 07 = violet, 08 = yellow,
    09 = orange, 10 = transparent,
    11 = pink, 12 = beige, 13 = 2-colour
    15= darkblue
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
The LifY single cores are used as super flexible insulated strand wires for switch cabinets, as measuring cable for testing, laboratories, research etc.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Core
colour

Cross-
sec.

mm²

Cond. make-up

(nom. val.)

n x wire Ø

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

15100

green

0,1

51 x 0,05

1,0

1,2

2,1

-

15101

black

0,1

51 x 0,05

1,0

1,2

2,1

-

15102

red

0,1

51 x 0,05

1,0

1,2

2,1

-

15103

blue

0,1

51 x 0,05

1,0

1,2

2,1

-

15104

brown

0,1

51 x 0,05

1,0

1,2

2,1

-

15105

white

0,1

51 x 0,05

1,0

1,2

2,1

-

15106

grey

0,1

51 x 0,05

1,0

1,2

2,1

-

15107

vio

0,1

51 x 0,05

1,0

1,2

2,1

-

15108

ye

0,1

51 x 0,05

1,0

1,2

2,1

-

15109

og

0,1

51 x 0,05

1,0

1,2

2,1

-

15110

trans

0,1

51 x 0,05

1,0

1,2

2,1

-

15111

pink

0,1

51 x 0,05

1,0

1,2

2,1

-

15112

Beige

0,1

51 x 0,05

1,0

1,2

2,1

-

15113

2-col.

0,1

51 x 0,05

1,0

1,2

2,1

-

15200

green

0,14

72 x 0,05

1,1

1,4

2,6

26

15201

black

0,14

72 x 0,05

1,1

1,4

2,6

26

15202

red

0,14

72 x 0,05

1,1

1,4

2,6

26

15203

blue

0,14

72 x 0,05

1,1

1,4

2,6

26

15204

brown

0,14

72 x 0,05

1,1

1,4

2,6

26

15205

white

0,14

72 x 0,05

1,1

1,4

2,6

26

15206

grey

0,14

72 x 0,05

1,1

1,4

2,6

26

15207

vio

0,14

72 x 0,05

1,1

1,4

2,6

26

15208

ye

0,14

72 x 0,05

1,1

1,4

2,6

26

15209

og

0,14

72 x 0,05

1,1

1,4

2,6

26

15210

trans

0,14

72 x 0,05

1,1

1,4

2,6

26

15211

pink

0,14

72 x 0,05

1,1

1,4

2,6

26

15212

Beige

0,14

72 x 0,05

1,1

1,4

2,6

26

15213

2-col.

0,14

72 x 0,05

1,1

1,4

2,6

26

15300

green

0,25

65 x 0,07

1,4

2,5

4,2

24

15301

black

0,25

65 x 0,07

1,4

2,5

4,2

24

15302

red

0,25

65 x 0,07

1,4

2,5

4,2

24

15303

blue

0,25

65 x 0,07

1,4

2,5

4,2

24

15304

brown

0,25

65 x 0,07

1,4

2,5

4,2

24

15305

white

0,25

65 x 0,07

1,4

2,5

4,2

24

15306

grey

0,25

65 x 0,07

1,4

2,5

4,2

24

15307

vio

0,25

65 x 0,07

1,4

2,5

4,2

24

15308

ye

0,25

65 x 0,07

1,4

2,5

4,2

24

15309

og

0,25

65 x 0,07

1,4

2,5

4,2

24

15310

trans

0,25

65 x 0,07

1,4

2,5

4,2

24

15311

pink

0,25

65 x 0,07

1,4

2,5

4,2

24

15312

Beige

0,25

65 x 0,07

1,4

2,5

4,2

24

15313

2-col.

0,25

65 x 0,07

1,4

2,5

4,2

24

15400

green

0,5

132 x 0,07

2,0

5,5

8,0

20

15401

black

0,5

132 x 0,07

2,0

5,5

8,0

20

15402

red

0,5

132 x 0,07

2,0

5,5

8,0

20

15403

blue

0,5

132 x 0,07

2,0

5,5

8,0

20

15404

brown

0,5

132 x 0,07

2,0

5,5

8,0

20