KOMPOFLEX® JZ-500

halogen-free, microbes resistant, low adhesion, meter marking

Logo Image
Produktfoto
Technical data
  • Microbes resistant, halogen free special
    control cable in adapted to
    DIN VDE 0285-525-2-51 /
  • DIN EN 50525-2-51
  • Temperature range
    flexing -30°C to +90°C
    fixed installation -40°C to +100°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special thermoplastic
    polymer
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outher sheath of special thermoplastic
    polymer
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Resistant to
    UV-radiation, Oxygene, Ozone, Microbes,
  • Hydrofluoric acid, Hydrochloric acid and
    diluted sulfuric acid
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Low adhesion
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • screened analogue type:
    KOMPOLEX® JZ-500-C
Application
Extremely robust universal cable. This cable is specially installed in rubbish, sewage-treatment plants, composting works, animal stalls and greenhouses. Suitable for installation for flexible use for medium mechanical, stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

26125

2 x 0,5

4,8

9,6

41,0

20

26126

3 G 0,5

5,1

14,4

50,0

20

26127

4 G 0,5

5,7

19,0

61,0

20

26128

5 G 0,5

6,2

24,0

72,0

20

26129

7 G 0,5

7,4

33,6

86,0

20

26130

12 G 0,5

9,1

58,0

130,0

20

26131

18 G 0,5

10,7

86,0

198,0

20

26132

20 G 0,5

11,2

96,0

211,0

20

26133

25 G 0,5

13,0

120,0

260,0

20

26135

34 G 0,5

14,5

163,0

361,0

20

26136

42 G 0,5

15,8

202,0

405,0

20

26137

50 G 0,5

17,3

240,0

541,0

20

26138

61 G 0,5

19,4

293,0

670,0

20

26139

2 x 0,75

5,2

14,4

42,0

19

26140

3 G 0,75

5,5

21,6

49,0

19

26141

4 G 0,75

6,2

29,0

60,0

19

26142

5 G 0,75

6,8

36,0

71,0

19

26143

7 G 0,75

8,1

50,0

88,0

19

26144

12 G 0,75

9,9

86,0

161,0

19

26145

18 G 0,75

11,9

130,0

250,0

19

26146

20 G 0,75

12,6

144,0

266,0

19

26147

25 G 0,75

14,5

180,0

273,0

19

26149

34 G 0,75

16,4

245,0

501,0

19

26150

42 G 0,75

17,6

302,0

591,0

19

26151

50 G 0,75

19,8

360,0

712,0

19

26152

61 G 0,75

20,9

439,0

820,0

19

26153

2 x 1

5,5

19,0

48,0

18

26154

3 G 1

6,0

29,0

56,0

18

26155

4 G 1

6,6

38,0

70,0

18

26156

5 G 1

7,2

48,0

81,0

18

26157

7 G 1

8,6

67,0

109,0

18

26158

12 G 1

10,7

115,0

191,0

18

26159

18 G 1

12,7

173,0

274,0

18

26160

20 G 1

13,5

192,0

314,0

18

26162

30 G 1

16,0

288,0

492,0

18

26163

34 G 1

17,4

326,0

640,0

18

26164

42 G 1

18,9

403,0

804,0

18

26165

50 G 1

21,0

480,0

932,0

18

26166

61 G 1

22,2

586,0

1102,0

18

26167

2 x 1,5

6,3

29,0

60,0

16

26168

3 G 1,5

6,7

43,0

79,0

16

26169

4 G 1,5

7,3

58,0

98,0

16

26170

5 G 1,5

8,2

72,0

112,0

16

26171

7 G 1,5

9,8

101,0

159,0

16

26172

12 G 1,5

12,1

173,0

280,0

16

26173

18 G 1,5

14,5

259,0

420,0

16

26174

20 G 1,5

15,2

288,0

480,0

16

26175

25 G 1,5

17,8

360,0

604,0

16

26176

34 G 1,5

19,8

490,0

812,0

16

26177

42 G 1,5

21,4

605,0

1002,0

16

26178

50 G 1,5

23,7

720,0

1240,0

16

26179

61 G 1,5

25,3

878,0

1421,0

16

26180

2 x 2,5

7,6

48,0

99,0

14