JZ-HF-CY

high flexible, screened control cable for drag chains, oil resistant, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC control cable, extreme flexibility
    due to special construction
  • Requirements adapted to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper, extra fine wire conductors, to
    DIN VDE 0295 cl.6 col. 4, BS 6360 cl.6 and
    IEC 60228 cl.6
  • Core insulation of special PVC Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with optimal selected
    lay length
  • Core wrapping with fleece PVC-inner sheath
  • construction with Cu-screening, tinned,
    approx. 85%
  • Minimum coverage 85%
  • Outer sheath of special PVC
    compound type TM5 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Colour grey (RAL 7001)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
  • oil resistant to DIN VDE 0473-811-404 /
    DIN EN 60811-404
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Please note the cleanroom qualification when
    ordering.
  • unscreened analogue type:
    JZ-HF
  • with UL-approval
    JZ-HF-FCY
Application
JZ-HF cables are ideal for use in the machine tool industry, in robotics and machine production and anywhere where high flexibility is essential. These cables have shown excellent performance in combination with standard cable trays. These cables are suitable for flexible use for medium mechanical stresses with free movements. The dense screening assures disturbance-free transmission of all signals and impulses. An ideal disturbance-free control cable for the above application. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see lead text.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

15930

2 x 0,5

7,2

30,0

90,0

20

15931

3 G 0,5

7,5

38,0

115,0

20

15932

4 G 0,5

8,1

48,0

140,0

20

15933

5 G 0,5

8,6

64,0

168,0

20

15934

7 G 0,5

9,9

70,0

217,0

20

15935

12 G 0,5

11,6

100,0

274,0

20

15876

14 G 0,5

12,2

135,0

332,0

20

15877

16 G 0,5

13,0

145,0

388,0

20

15936

18 G 0,5

13,8

154,0

445,0

20

15937

20 G 0,5

14,3

160,0

497,0

20

15878

21 G 0,5

14,8

175,0

500,0

20

15938

25 G 0,5

16,1

240,0

505,0

20

15879

30 G 0,5

16,6

280,0

515,0

20

15880

34 G 0,5

17,7

290,0

530,0

20

15881

36 G 0,5

17,7

300,0

572,0

20

15882

42 G 0,5

19,2

330,0

605,0

20

15883

50 G 0,5

21,2

393,0

742,0

20

15945

2 x 0,75

7,6

39,0

105,0

19

15946

3 G 0,75

8,1

49,0

128,0

19

15947

4 G 0,75

8,6

60,0

184,0

19

15948

5 G 0,75

9,4

70,0

200,0

19

15949

7 G 0,75

10,5

95,0

269,0

19

15885

10 G 0,75

12,6

110,0

327,0

19

15950

12 G 0,75

12,9

140,0

366,0

19

15886

14 G 0,75

13,4

163,0

426,0

19

15887

16 G 0,75

14,2

187,0

487,0

19

15951

18 G 0,75

14,8

211,0

547,0

19

15888

20 G 0,75

15,5

216,0

551,0

19

15889

21 G 0,75

16,2

272,0

590,0

19

15952

25 G 0,75

17,7

322,0

600,0

19

15890

30 G 0,75

18,2

414,0

650,0

19

15891

34 G 0,75

19,8

473,0

685,0

19

15892

36 G 0,75

19,8

500,0

720,0

19

15893

42 G 0,75

21,0

583,0

800,0

19

15894

50 G 0,75

23,1

695,0

954,0

19

15961

2 x 1

8,1

50,0

115,0

18

15962

3 G 1

8,4

60,0

142,0

18

15963

4 G 1

9,0

73,0

196,0

18

15964

5 G 1

9,8

81,0

271,0

18

15965

7 G 1

11,2

114,0

307,0

18

15966

12 G 1

13,4

186,0

474,0

18

15967

18 G 1

15,7

254,0

622,0

18

15968

25 G 1

19,0

365,0

828,0

18

15969

34 G 1

21,0

500,0

1049,0

18

15970

41 G 1

22,7

576,0

1257,0

18

15971

50 G 1

24,5

681,0

1437,0

18

15972

65 G 1

27,7

932,0

1823,0

18

15976

2 x 1,5

8,6

64,0

170,0

16

15977

3 G 1,5

9,0

84,0

203,0

16

15978

4 G 1,5

9,8

99,0