JZ-750

flexible, number coded, 750 V, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 450/750 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3/DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see table Technical Informations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, wherever internationally recognized PVC cables are required. E. g. as a control or measurements cable on industrial machinery, on conveyor systems or in industrial plants, etc. The number coding has been brought onto the cores in such a way that it is easily identifiable and the core numbers are individually underlined to avoid confusion. The green-yellow earth core is laid in the outer layer.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

10800

2 x 0,5

5,7

9,6

48,0

20

10801

3 G 0,5

6,0

14,5

65,0

20

10802

4 G 0,5

6,8

20,0

81,0

20

10803

5 G 0,5

7,4

24,0

98,0

20

10804

7 G 0,5

8,3

34,0

123,0

20

10805

8 G 0,5

9,1

38,0

155,0

20

10806

10 G 0,5

10,0

48,0

180,0

20

10807

12 G 0,5

10,8

58,0

208,0

20

10808

14 G 0,5

11,7

67,0

248,0

20

10809

16 G 0,5

12,5

76,0

260,0

20

10810

18 G 0,5

13,2

87,0

285,0

20

10811

21 G 0,5

13,8

96,0

375,0

20

10812

25 G 0,5

15,5

118,0

400,0

20

10813

30 G 0,5

16,6

144,0

475,0

20

10814

40 G 0,5

18,7

192,0

590,0

20

10815

50 G 0,5

21,5

240,0

710,0

20

10816

61 G 0,5

23,0

293,0

880,0

20

10817

2 x 0,75

6,2

15,0

60,0

19

10818

3 G 0,75

6,5

22,0

78,0

19

10819

4 G 0,75

7,3

29,0

104,0

19

10820

5 G 0,75

8,0

36,0

116,0

19

10821

7 G 0,75

8,9

51,0

148,0

19

10822

8 G 0,75

9,6

58,0

160,0

19

10823

10 G 0,75

10,7

72,0

195,0

19

10824

12 G 0,75

11,6

87,0

248,0

19

10825

15 G 0,75

13,2

108,0

295,0

19

10826

18 G 0,75

14,1

130,0

346,0

19

10827

21 G 0,75

14,8

151,0

395,0

19

10828

25 G 0,75

16,6

180,0

505,0

19

10829

34 G 0,75

19,3

245,0

684,0

19

10830

41 G 0,75

20,9

296,0

780,0

19

10831

50 G 0,75

22,9

360,0

940,0

19

10832

61 G 0,75

24,5

440,0

1125,0

19

10833

2 x 1

6,6

20,0

80,0

18

10834

3 G 1

7,0

29,0

92,0

18

10835

3 x 1

7,0

29,0

92,0

18

10836

4 G 1

7,8

39,0

122,0

18

10837

4 x 1

7,8

39,0

122,0

18

10838

5 G 1

8,6

48,0

137,0

18

10839

7 G 1

9,5

68,0

186,0

18

10840

7 x 1

9,5

68,0

186,0

18

10841

8 G 1

10,3

77,0

240,0

18

10842

12 G 1

12,7

116,0

293,0

18

10843

14 G 1

13,4

134,0

340,0

18

10844

16 G 1

14,4

154,0

400,0

18

10845

18 G 1

15,1

173,0

437,0

18

10846

21 G 1

16,1

205,0

505,0

18

10847

25 G 1

18,0

240,0

606,0

18

10848

34 G 1

20,9

326,0

770,0

18

10849

41 G 1

22,6

394,0

880,0

18

10850

50 G 1

24,8

480,0

1400,0

18

10851

61 G 1

26,5

586,0

1450,0

18

10852

2 x 1,5

7,2

29,0

90,0

16

10853

3 G 1,5

7,8

43,0