JZ-603

Multi approval control cable, oil resistant, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC control cable with
    oil resistant outer sheath to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51 and UL Style 2587
  • Temperature range
    HAR
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
    UL/CSA
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    HAR U0/U 300/500 V
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and class 43 acc. to UL Std.1581
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of oil resistant special PVC
    compound type TM5 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
    and class 43 acc. to UL Std.1581
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B), UL VW-1, CSA FT1
  • Oil resistant to DIN VDE 0473-811-404/
    DIN EN 60811-404, UL-Std.1581 part 50.182
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-603-CY
Application
UL-CSA-HAR approved cables offer any company exporting anywhere in the world, primarily designed for exporters, used in machine tools, control systems, assembly lines and other industrial equipment. These cables are suitable for flexible use for mechanical stresses with free movements in dry, moist and wet rooms but not for open air.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

83704

2 x 0,5

20

5,8

9,6

52,0

83650

3 G 0,5

20

6,1

14,0

63,0

83651

4 G 0,5

20

6,7

19,0

69,0

83652

5 G 0,5

20

7,3

24,0

87,0

83653

7 G 0,5

20

8,8

34,0

119,0

83654

12 G 0,5

20

11,1

58,0

198,0

83655

18 G 0,5

20

12,9

86,0

266,0

83656

25 G 0,5

20

16,0

120,0

380,0

83657

34 G 0,5

20

17,7

163,0

508,0

83658

41 G 0,5

20

19,5

197,0

594,0

83659

50 G 0,5

20

21,3

240,0

715,0

83660

61 G 0,5

20

23,8

293,0

840,0

83705

2 x 0,75

19

6,1

14,4

66,0

83661

3 G 0,75

19

6,5

22,0

76,0

83662

4 G 0,75

19

7,1

29,0

85,0

83663

5 G 0,75

19

7,9

36,0

113,0

83664

7 G 0,75

19

9,5

50,0

144,0

83665

12 G 0,75

19

11,6

86,0

245,0

83666

18 G 0,75

19

13,9

130,0

327,0

83667

25 G 0,75

19

17,1

180,0

466,0

83668

34 G 0,75

19

19,1

245,0

626,0

83669

41 G 0,75

19

20,9

296,0

747,0

83670

50 G 0,75

19

23,0

360,0

896,0

83671

61 G 0,75

19

25,3

439,0

1070,0

83706

2 x 1

18

6,4

19,2

70,0

83672

3 G 1

18

6,8

29,0

88,0

83673

4 G 1

18

7,5

39,0

99,0

83674

5 G 1

18

8,4

48,0

132,0

83675

7 G 1

18

10,0

67,0

170,0

83676

12 G 1

18

12,5

115,0

285,0

83677

18 G 1

18

14,7

173,0

405,0

83678

25 G 1

18

18,0

240,0

570,0

83679

34 G 1

18

20,3

326,0

742,0

83680

41 G 1

18

22,4

394,0

885,0

83681

50 G 1

18

24,3

480,0

1071,0

83682

61 G 1

18

26,8

586,0

1265,0

83707

2 x 1,5

16

7,4

28,8

91,0

83683

3 G 1,5

16

8,0

43,0

110,0

83684

4 G 1,5

16

8,7

58,0

141,0

83685

5 G 1,5

16

9,8

72,0

167,0

83686

7 G 1,5

16

11,9

101,0

225,0

83687

12 G 1,5

16

14,5

173,0

361,0

83688

18 G 1,5

16

17,4

259,0

518,0

83689

25 G 1,5

16

21,3

360,0

730,0

83690

34 G 1,5

16

24,1

490,0

945,0

83691

41 G 1,5

16

26,2

591,0

1135,0

83692

50 G 1,5

16

28,8

720,0

1381,0

83693

61 G 1,5

16

31,5

878,0

1640,0

83708

2 x 2,5

14