JZ-602 RC-CY

Special cable for drag chains, 600 V, two approval control cable, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC cable for drag chains
    to nach UL CSA AWM I/II A/B
    Style 2587
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper conductor, extra fine wire,
    to DIN VDE 0295 cl.6 col. 4, BS 6360 cl.5
    and IEC 60228 cl.6
  • Core insulation of special PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor in the outer layer
  • Cores stranded in layers with
    optimal selected lay length
  • Core wrapping with fleece over each layer
  • PVC-inner sheath
  • Construction with Cu-screening,
    tinned, approx. coverage 85%
  • Outer sheath of special PVC
    compound type YM5 to
    DIN VDE 0207-5, UL Style 2587 and
    CSA C22.2 No 210
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV-resistant
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
Note
  • G = with GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-602 RC
Application
These cable are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms and in open air. These special cables for drag chains are used for permanent flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts. These cables have shown excellent performance in combination with standard cable trays. The dense screening assures disturbance-free transmission of all signals and impulses. An ideal disturbance-free control cable for the above applications. Interesting for the export-oriented machines and machinery plants. For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
RC = Robotics Cable
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

89950

3 G 0,5

20

8,5

45,0

124,0

89951

4 G 0,5

20

9,0

52,0

135,0

89952

5 G 0,5

20

9,7

68,0

153,0

89953

7 G 0,5

20

11,0

93,0

191,0

89954

9 G 0,5

20

12,4

134,0

243,0

89955

12 G 0,5

20

13,5

163,0

322,0

89956

15 G 0,5

20

14,8

174,0

350,0

89957

18 G 0,5

20

16,0

191,0

374,0

89958

25 G 0,5

20

19,0

223,0

436,0

89959

3 G 1

18

8,9

56,0

130,0

89960

4 G 1

18

9,7

81,0

155,0

89961

5 G 1

18

10,4

90,0

181,0

89962

7 G 1

18

12,0

106,0

208,0

89963

9 G 1

18

14,1

161,0

321,0

89964

12 G 1

18

15,2

175,0

341,0

89965

15 G 1

18

16,7

204,0

396,0

89966

18 G 1

18

17,6

241,0

473,0

89967

25 G 1

18

20,7

342,0

650,0

89968

34 G 1

18

24,3

434,0

781,0

89969

3 G 1,5

16

10,2

89,0

165,0

89970

4 G 1,5

16

11,0

97,0

192,0

89971

5 G 1,5

16

11,8

111,0

224,0

89972

7 G 1,5

16

14,0

147,0

274,0

89973

9 G 1,5

16

16,4

193,0

340,0

89974

12 G 1,5

16

17,1

256,0

461,0

89975

18 G 1,5

16

20,2

360,0

674,0

89976

25 G 1,5

16

25,2

544,0

950,0

89977

34 G 1,5

16

28,1

674,0

1203,0

89984

3 G 2,5

14

11,8

141,0

220,0

89978

4 G 2,5

14

13,2

170,0

270,0

89985

5 G 2,5

14

14,2

195,0

350,0

89979

7 G 2,5

14

17,4

251,0

428,0

89986

12 G 2,5

14

21,0

368,0

730,0

89980

18 G 2,5

14

25,4

639,0

1140,0

89987

3 G 4

12

14,0

180,0

296,0

89981

4 G 4

12

15,9

232,0

456,0

89988

5 G 4

12

17,7

330,0

450,0

89982

7 G 4

12

20,9

395,0

737,0

89983

4 G 6

10

18,3

316,0

572,0

89989

4 G 10

8

23,2

490,0

1012,0

89990

4 G 16

6

27,6

850,0

1400,0

89991

4 G 25

4

33,1

1450,0

2100,0

89992

4 G 35

2

37,8

1890,0

2550,0