JZ-602-PUR

80°C, 600 V, two approval control cable, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Control cable of special-PUR to UL CSA
    AWM I/II A/B Style 20939 (sheath insulation)
    and CSA
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Insulation resistance
    min 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper, fine wire stranded to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI3 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and UL Style 10012
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special full-polyurethane
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Resistant to mineral oils, synthetic oils,
    coolant, UV-radiation, oxygene, ozon
    and hydrolysis. Conditionally resistant
    to microbes.
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-602-C-PUR
Application
UL and CSA approved flexible control cable rated at 600 V, primarily designed for exporters to the US or Canadian market. Used in machine tools, control systems, connection between control panels and machines, assembly lines and other industrial equipment. Suitable for installation in dry, moist, wet and outdoor environment and moderate flexing applications.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

12471

2 x 0,5

20

5,8

9,6

52,0

12472

3 G 0,5

20

6,2

14,0

64,0

12473

4 G 0,5

20

6,6

19,0

72,0

12474

5 G 0,5

20

7,2

24,0

88,0

12475

7 G 0,5

20

8,4

34,0

130,0

12476

8 G 0,5

20

9,5

38,4

145,0

12477

9 G 0,5

20

10,3

43,2

180,0

12478

12 G 0,5

20

10,8

58,0

196,0

12479

18 G 0,5

20

12,8

86,0

260,0

12480

25 G 0,5

20

15,4

120,0

368,0

12481

34 G 0,5

20

17,6

163,0

502,0

12482

41 G 0,5

20

19,7

197,0

594,0

12483

2 x 1

18

6,2

19,2

57,0

12484

3 G 1

18

6,6

27,0

68,0

12485

4 G 1

18

7,2

38,4

79,0

12486

5 G 1

18

7,8

48,0

97,0

12487

7 G 1

18

9,1

67,0

141,0

12488

8 G 1

18

9,9

76,8

152,0

12489

9 G 1

18

11,0

86,4

190,0

12490

12 G 1

18

11,7

115,2

211,0

12491

18 G 1

18

14,0

173,0

284,0

12492

25 G 1

18

17,0

240,0

394,0

12493

34 G 1

18

19,2

326,0

521,0

12494

41 G 1

18

21,0

394,0

609,0

12495

2 x 1,5

16

6,8

28,8

75,0

12496

3 G 1,5

16

7,4

44,0

96,0

12497

4 G 1,5

16

8,0

58,0

117,0

12498

5 G 1,5

16

8,6

72,0

140,0

12499

7 G 1,5

16

10,5

101,0

186,0

12500

9 G 1,5

16

12,7

129,7

244,0

12501

12 G 1,5

16

13,3

173,0

319,0

12502

18 G 1,5

16

15,7

260,0

451,0

12503

25 G 1,5

16

18,8

360,0

625,0

12504

34 G 1,5

16

22,0

490,0

850,0

12505

41 G 1,5

16

23,6

590,0

1041,0

12506

2 x 2,5

14

8,1

48,0

115,0

12507

3 G 2,5

14

8,6

72,0

143,0

12508

4 G 2,5

14

10,0

96,0

185,0

12509

5 G 2,5

14

10,8

120,0

221,0

12510

7 G 2,5

14

13,0

168,0

293,0

12511

9 G 2,5

14

15,5

216,0

429,0

12512

12 G 2,5

14

16,6

288,0

563,0

12513

18 G 2,5

14

19,5

432,0

854,0

12514

19 G 2,5

14

19,5

456,0

914,0

12515

25 G 2,5

14

23,8

600,0

1188,0

12516

3 G 4

12

11,1

115,0

232,0

12517

4 G 4

12

12,4

154,0

298,0

12518

5 G 4

12

13,7

192,0

358,0

12519

7 G 4

12

16,2

269,0

460,0

12520

3 G 6

10

12,8

173,0

360,0

12521

4 G 6

10

14,1

231,0

402,0

12522

5 G 6

10

15,7

288,0

484,0

12523

7 G 6

10

19,2

403,0

630,0

12524

3 G 10

8

16,8

288,0

535,0

12525

4 G 10

8

18,3

384,0

653,0

12526

5 G 10

8

20,1

480,0

786,0

12527

7 G 10

8

22,4

672,0

1100,0

12528

2 x 16

6

19,2

307,0

640,0

12529

3 G 16

6

20,5

461,0

810,0

12530

4 G 16

6

23,0

615,0

1045,0

12531

5 G 16

6

25,5

768,0

1260,0

12532

7 G 16

6

28,2

1075,0

1760,0

12533

3 G 25

4

25,0

720,0

1180,0

12534

4 G 25

4

28,1

960,0

1507,0

12535

5 G 25

4

30,9

1200,0

1858,0

12536

7 G 25

4

35,5

1680,0

2830,0

12537

3 G 35

2

28,6

1008,0

1590,0

12538

4 G 35