JZ-602-CY

Screened two approval control cable, 90°C, 600 V,
meter marking, EMC-preferred type

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Control cable of special-PVC
    acc. to UL CSA AWM I/II A/B
    Style 2587 and CSA
  • Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    UL/CSA  600 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
Cable structure
  • Bare copper conductor, fine wire
    acc. to DIN VDE 0295 cl.5 /
    IEC 60228 cl.5
  • Core insulation PVC
    UL type 90°C acc. to UL Std. 758
    as well as CSA-Std. C22.2 No.210
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal selected lay length
  • Inner sheath PVC
    UL type 90°C acc. to UL Std. 758
    as well as CSA-Std. C22.2 No.210
  • Braided screen of tinned Cu wires,
    coverage approx. 85 %
  • Outer sheath PVC
    UL type 90°C acc. to UL Std. 758
    as well as CSA-Std. C22.2 No.210
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-602
Application
UL and CSA approved flexible control cables up to 600 V, for all machinery in tooling and plant construction, suitable for installation in dry, moist or wet environments for medium mechanical loads. Designed for the export-orientated machinery manufacturer, specifically for USA and Canada. The thick braiding screen ensures compliance with electromagnetic requirements.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

82990

2 x 0,5

20

7,0

35,0

93,0

82991

3 G 0,5

20

7,3

42,0

124,0

82992

4 G 0,5

20

7,7

47,0

133,0

82993

5 G 0,5

20

8,2

56,0

153,0

82994

7 G 0,5

20

8,9

69,0

191,0

82995

9 G 0,5

20

10,0

87,0

243,0

82996

12 G 0,5

20

11,0

108,0

322,0

82997

18 G 0,5

20

13,1

145,0

374,0

82998

25 G 0,5

20

15,0

240,0

436,0

82999

34 G 0,5

20

16,9

312,0

560,0

83000

41 G 0,5

20

18,4

348,0

663,0

82979

2 x 1

18

7,8

50,0

107,0

82980

3 G 1

18

8,2

60,0

130,0

82981

4 G 1

18

8,9

71,0

155,0

82982

5 G 1

18

9,5

88,0

181,0

82983

7 G 1

18

10,1

111,0

209,0

82984

9 G 1

18

11,8

139,0

321,0

82985

12 G 1

18

13,3

184,0

341,0

82986

18 G 1

18

15,3

260,0

473,0

82987

25 G 1

18

18,0

349,0

650,0

82988

34 G 1

18

20,5

486,0

781,0

82989

41 G 1

18

22,0

531,0

892,0

82968

2 x 1,5

16

8,4

63,0

136,0

82969

3 G 1,5

16

9,0

80,0

165,0

82970

4 G 1,5

16

9,6

97,0

192,0

82971

5 G 1,5

16

10,5

119,0

224,0

82972

7 G 1,5

16

11,2

147,0

273,0

82973

9 G 1,5

16

13,3

182,0

340,0

82974

12 G 1,5

16

14,7

267,0

461,0

82975

18 G 1,5

16

17,0

374,0

674,0

82976

25 G 1,5

16

20,2

526,0

950,0

82977

34 G 1,5

16

23,0

629,0

1203,0

82978

41 G 1,5

16

25,1

801,0

1588,0

82959

2 x 2,5

14

9,8

96,0

173,0

82960

3 G 2,5

14

10,5

144,0

220,0

82961

4 G 2,5

14

11,2

148,0

270,0

82962

5 G 2,5

14

12,5

181,0

329,0

82963

7 G 2,5

14

13,6

255,0

428,0

82964

9 G 2,5

14

15,9

309,0

580,0

82965

12 G 2,5

14

17,5

441,0

761,0

82966

18 G 2,5

14

21,0

570,0

1140,0

82967

25 G 2,5

14

24,6

738,0

1551,0

82954

2 x 4

12

11,2

120,0

209,0

82955

3 G 4

12

12,0

174,0

310,0

82956

4 G 4

12

13,3

230,0

456,0

82957

5 G 4

12

14,6

273,0

532,0

82958

7 G 4

12

15,8

316,0

737,0

82949

2 x 6

10

13,4

173,0

318,0

82950

3 G 6

10

14,3

240,0

411,0

82951

4 G 6

10

15,4

305,0

572,0

82952

5 G 6

10

16,9

439,0

732,0

82953

7 G 6

10

18,6

505,0

961,0

82945

3 G 10

8

17,7

350,0

741,0

82946

4 G 10

8

19,8

535,0

988,0

82947

5 G 10

8

21,7

592,0

1202,0

82948

7 G 10

8

23,6

810,0

1743,0

82941

3 G 16

6

21,9

585,0

1088,0

82942

4 G 16

6

24,0

740,0

1662,0

82943

5 G 16

6

26,6

895,0

2021,0

82944

7 G 16

6

28,8

1282,0

2720,0

82937

3 G 25

4

26,7

1070,0

1947,0

82938

4 G 25

4

29,1

1140,0

2591,0

82939

5 G 25

4

32,3

1380,0

3197,0

82940

7 G 25

4

35,2

1870,0

4530,0

82934

3 G 35

2

29,1

1240,0

2701,0

82935

4 G 35

2

32,1

1576,0

3277,0

82936

5 G 35

2

35,4

1930,0

4530,0

82488

3 G 50

1

34,0

1675,0

2870,0

82780

4 G 50

1

37,4

2155,0

3960,0

82781

5 G 50

1

41,3

2794,0

4371,0

82782

3 G 70

2/0

38,4

2288,0

3647,0

82783

4 G 70

2/0

42,3