JZ-600

flexible, number coded, 0,6/1 kV, meter marking

Logo Image
Produktfoto
Technical data
  • Special PVC control cable
    adapted to DIN VDE 0262
    and DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51,
    with insulation wall thickness for 1 kV
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV resistant

Tests

  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B)
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-600-Y-CY
Application
Wiring cable for measuring and controlling purposes in tool machinery, conveyor belts and production lines, for plant installations, air conditioning and in steel production plants and rolling mills. Suitable for installation for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside (fixed installation). Is not suitable to be used as direct burria (suitable from an outer diameter of 18,0 mm for direct burial) or as underwater cable. The cores have been numbered in such a way that the numbers are easily identifiable, even if the cable has only been stripped back a few cm. The core numbers have been underlined to avoid confusion. The earth core is located in the outer layer. The black, special PVC outer sheath is resistant to the ultra violet radiation. Mainly used in South-European, Eastern and Arabian countries.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

10550

2 x 0,5

6,3

9,6

56,0

20

10551

3 G 0,5

6,6

14,4

68,0

20

10552

3 x 0,5

6,6

14,4

68,0

20

10553

4 G 0,5

7,2

19,0

100,0

20

10554

4 x 0,5

7,2

19,0

100,0

20

10555

5 G 0,5

8,0

24,0

117,0

20

10556

5 x 0,5

8,0

24,0

117,0

20

10557

6 G 0,5

8,7

29,0

126,0

20

10558

7 G 0,5

8,7

33,6

138,0

20

10559

7 x 0,5

8,7

33,6

138,0

20

10560

8 G 0,5

9,5

38,0

150,0

20

10561

8 x 0,5

9,5

38,0

150,0

20

10562

10 G 0,5

10,3

48,0

176,0

20

10563

12 G 0,5

11,2

58,0

200,0

20

10564

12 x 0,5

11,2

58,0

200,0

20

10565

14 G 0,5

12,3

67,0

230,0

20

10566

16 G 0,5

12,9

76,0

250,0

20

10567

18 G 0,5

13,8

86,0

276,0

20

10568

20 G 0,5

14,4

96,0

293,0

20

10569

21 G 0,5

14,4

96,0

305,0

20

10570

25 G 0,5

16,1

120,0

335,0

20

10571

30 G 0,5

17,2

144,0

348,0

20

10572

32 G 0,5

18,0

154,0

355,0

20

10573

34 G 0,5

18,7

163,0

520,0

20

10574

40 G 0,5

19,5

192,0

590,0

20

10575

42 G 0,5

20,1

202,0

595,0

20

10576

50 G 0,5

22,1

240,0

715,0

20

10577

52 G 0,5

22,1

252,0

740,0

20

10578

61 G 0,5

23,6

293,0

840,0

20

10579

65 G 0,5

24,4

312,0

880,0

20

10580

80 G 0,5

27,2

384,0

960,0

20

10581

100 G 0,5

31,2

480,0

1050,0

20

10582

2 x 0,75

6,6

14,4

66,0

19

10583

3 G 0,75

6,9

21,6

74,0

19

10584

3 x 0,75

6,9

21,6

74,0

19

10585

4 G 0,75

7,5

29,0

126,0

19

10586

4 x 0,75

7,5

29,0

126,0

19

10587

5 G 0,75

8,4

36,0

140,0

19

10588

5 x 0,75

8,4

36,0

140,0

19

10589

6 G 0,75

9,3

43,0

170,0

19

10590

6 x 0,75

9,3

43,0

170,0

19

10591

7 G 0,75

9,3

50,0

190,0

19

10592

7 x 0,75

9,3

50,0

190,0

19

10593

8 G 0,75

10,3

58,0

212,0

19

10594

8 x 0,75

10,3

58,0

212,0

19

10595

9 G 0,75

11,0

65,0

227,0

19

10596

10 G 0,75

11,0

72,0

238,0

19

10597

12 G 0,75

12,0

86,0

257,0

19

10598

12 x 0,75

12,0

86,0

257,0

19

10599

14 G 0,75

12,9

101,0

286,0

19

10600

15 G 0,75

13,8

108,0

319,0

19

10601

18 G 0,75

14,5

130,0

362,0

19

10602

20 G 0,75

15,4

144,0