JZ-600 HMH

flexible control cable, halogen-free, extremely fire resistant,
oil resistant1), 0,6/1 kV, meter marking

Logo Image
Produktfoto
Technical data
  • Halogen-free, flexible control cable,
    adapted to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51 and
    DIN VDE 0285-525-3-11 /
    DIN EN 50525-3-11
  • Temperature range
    flexing -15°C to +70°C
    fixed -40°C to +70°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Minimum bending radius
    flexing 15x cable Ø
    fixed installation 7,5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of halogen-free polymer
    compound type TI6 to
    DIN VDE 0207-363-7 / DIN EN 50363-7
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of halogen-free polymer
    compound type TM7 to
    DIN VDE 0207-363-8 / DIN EN 50363-8
  • Sheath colour: black (RAL 9005)
  • With meter marking
  • LS0H= Low Smoke Zero Halogen
Properties
  • 1) For critical applications, we recommend
    that you consult
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24, BS 4066 part 3,
    DIN EN 60332-3-24, IEC 60332-3-24
    (previously DIN VDE 0472 part 804
    test method C)
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B)
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2,
    DIN EN 60754-2, IEC 60754-2
    (previously DIN VDE 0482-267-2-2)
  • Halogen-free acc. to
    DIN VDE 0482-754-1,
    DIN EN 60754-1, IEC 60754-1
    (previously DIN VDE 0482-267-2-1)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-600 HMH-C
Application
Halogen-free, flame retardant cables are used as measuring and control cable in machine tools, conveyor belts, production lines as well as in plant installations, in heating and air-conditioning systems and steel production works. For fixed installation or flexible application, directed without forcing by casual, constantly recurring free movements and without tensile stress, for medium mechanical strain. This cable is suitable for the application in dry, damp and wet environments, outdoors (fixed installation) and for laying on plaster.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

12723

2 x 0,5

6,3

9,6

57,0

20

12724

3 G 0,5

6,6

14,4

69,0

20

12725

3 x 0,5

6,6

14,4

69,0

20

12726

4 G 0,5

7,2

19,0

104,0

20

12727

4 x 0,5

7,2

19,0

104,0

20

12728

5 G 0,5

8,0

24,0

121,0

20

12729

5 x 0,5

8,0

24,0

121,0

20

12730

7 G 0,5

8,7

33,6

145,0

20

12731

10 G 0,5

10,3

48,0

186,0

20

12732

12 G 0,5

11,2

58,0

224,0

20

12733

18 G 0,5

13,8

86,0

292,0

20

12734

25 G 0,5

16,1

120,0

357,0

20

12735

2 x 0,75

6,6

14,4

68,0

19

12736

3 G 0,75

6,9

21,6

77,0

19

12737

3 x 0,75

6,9

21,6

77,0

19

12738

4 G 0,75

7,5

29,0

136,0

19

12739

4 x 0,75

7,5

29,0

136,0

19

12740

5 G 0,75

8,4

36,0

152,0

19

12741

5 x 0,75

8,4

36,0

152,0

19

12742

7 G 0,75

9,3

50,0

208,0

19

12743

10 G 0,75

11,4

72,0

250,0

19

12744

12 G 0,75

12,2

86,0

271,0

19

12745

18 G 0,75

14,5

130,0

387,0

19

12746

25 G 0,75

17,2

180,0

498,0

19

12747

2 x 1

7,0

19,2

82,0

18

12748

3 G 1

7,4

29,0

99,0

18

12749

3 x 1

7,4

29,0

99,0

18

12750

4 G 1

8,2

38,4

140,0

18

12751

4 x 1

8,2

38,4

140,0

18

12752

5 G 1

9,2

48,0

160,0

18

12753

5 x 1

9,2

48,0

160,0

18

12754

7 G 1

9,9

67,0

217,0

18

12755

10 G 1

11,9

96,0

271,0

18

12756

12 G 1

12,8

115,0

301,0

18

12757

18 G 1

15,7

173,0

417,0

18

12758

25 G 1

18,6

240,0

576,0

18

12759

2 x 1,5

8,2

29,0

97,0

16

12760

3 G 1,5

8,6

43,0

119,0

16

12761

3 x 1,5

8,6

43,0

119,0

16

12762

4 G 1,5

9,6

58,0

148,0

16

12763

4 x 1,5

9,6

58,0

148,0

16

12764

5 G 1,5

10,7

72,0

172,0

16

12765

5 x 1,5

10,7

72,0

172,0

16

12766

7 G 1,5

11,6

101,0

243,0

16

12767

10 G 1,5

15,2

144,0

311,0

16

12768

12 G 1,5

15,5

173,0

392,0

16

12769

18 G 1,5

18,6

259,0

529,0

16

12770

25 G 1,5

22,5

360,0

741,0

16

12771

2 x 2,5

9,6

48,0

160,0

14

12772

3 G 2,5

10,1

72,0

177,0

14

12773

3 x 2,5

10,1

72,0

177,0