JZ-500 PUR

tear and coolant resistant, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PUR control cable adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3/ DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special full-polyurethane
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001)
    also available in other colours
  • With meter marking
Properties
  • Resistant to
    UV-Radiation, Oxygene, Ozone and
    Hydrolysis, Microbes
  • Low adhesion, matt surface
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • screened analogue type:
    JZ-500-FC-PUR
Application
JZ-500 PUR is an extremely robust control cable with high abrasion and tear resistant properties. Due to its high resistance coolant emulsions, it is especially suited for use in the machine, tool making and plant industries as well as in the steel industry for difficult and problem areas. The high flexibility of this cable type makes it quick and easy to install. Suitable for outdoor lying.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

23314

2 x 0,5

4,8

9,6

45,0

20

23315

3 G 0,5

5,1

14,4

55,0

20

23316

3 x 0,5

5,1

14,4

55,0

20

23317

4 G 0,5

5,5

19,0

65,0

20

23318

4 x 0,5

5,5

19,0

65,0

20

23319

5 G 0,5

6,2

24,0

75,0

20

23320

5 x 0,5

6,2

24,0

75,0

20

23321

7 G 0,5

6,7

33,6

90,0

20

23322

7 x 0,5

6,7

33,6

90,0

20

23323

10 G 0,5

8,3

48,0

120,0

20

23324

12 G 0,5

8,7

58,0

135,0

20

23325

18 G 0,5

10,7

86,0

205,0

20

23326

25 G 0,5

12,6

120,0

270,0

20

23327

34 G 0,5

14,3

163,0

380,0

20

23328

42 G 0,5

15,8

202,0

415,0

20

23329

2 x 0,75

5,3

14,4

44,0

19

23330

3 G 0,75

5,6

21,6

53,0

19

23331

3 x 0,75

5,6

21,6

53,0

19

23332

4 G 0,75

6,3

29,0

64,0

19

23333

4 x 0,75

6,3

29,0

64,0

19

23334

5 G 0,75

6,9

36,0

76,0

19

23335

5 x 0,75

6,9

36,0

76,0

19

23336

7 G 0,75

7,5

50,0

96,0

19

23337

7 x 0,75

7,5

50,0

96,0

19

23338

10 G 0,75

9,2

72,0

140,0

19

23339

12 G 0,75

9,8

86,0

170,0

19

23340

18 G 0,75

12,2

130,0

260,0

19

23341

25 G 0,75

14,3

180,0

282,0

19

23342

34 G 0,75

16,5

245,0

475,0

19

23343

42 G 0,75

18,1

302,0

600,0

19

23344

2 x 1

5,6

19,0

53,0

18

23345

3 G 1

5,6

29,0

63,0

18

23346

3 x 1

5,9

29,0

63,0

18

23347

4 G 1

6,6

38,0

75,0

18

23348

4 x 1

6,6

38,0

75,0

18

23349

5 G 1

7,3

48,0

89,0

18

23350

5 x 1

7,3

48,0

89,0

18

23351

7 G 1

8,1

67,0

115,0

18

23352

7 x 1

8,1

67,0

115,0

18

23353

10 G 1

9,8

96,0

166,0

18

23354

12 G 1

10,4

115,0

201,0

18

23355

18 G 1

12,9

173,0

289,0

18

23356

25 G 1

15,4

240,0

380,0

18

23357

34 G 1

17,7

326,0

645,0

18

23358

42 G 1

19,5

403,0

730,0

18

23359

50 G 1

21,3

480,0

890,0

18

23360

2 x 1,5

6,4

29,0

68,0

16

23361

3 G 1,5

6,8

43,0

87,0

16

23362

3 x 1,5

6,8

43,0

87,0

16

23363

4 G 1,5

7,4

58,0

106,0

16

23364

4 x 1,5

7,4

58,0

106,0

16

23365

5 G 1,5

8,3

72,0

131,0

16

23366

5 x 1,5

8,3

72,0

131,0

16

23367

7 G 1,5

9,2

101,0

173,0

16

23368

7 x 1,5

9,2

101,0

173,0