JZ-500

flexible, number coded, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering (also available in other
    colours on request)
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1 /
    DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • Conditional drag chain compatible
  • Conditional suitability for torsion
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • We supply any "desired length" of stranded
    cores without outer sheath, core insulation
    colour acc. RAL 9005 with number
    combination acc. customers requirement.
  • Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    F-CY-JZ,
    F-CY-OZ (LiY-CY),
    Y-CY-JB,
    Y-CY-JZ
Application
These cables are appropriate for flexible use with medium mechanical stresses, and free movement without tensile stress or forced movements in dry, moist and wet rooms but not open air. Suitable to be used as measuring and control cables in tool machines, conveyor belts, assembly lines, plant engineering, AC technology, steel production and other manufacturing environments. Selected PVC compounds guarantee good flexibility as well as an economic and fast installation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

10001

2 x 0,5

4,8

9,6

40,0

20

10002

3 G 0,5

5,1

14,4

46,0

20

10003

3 x 0,5

5,1

14,4

46,0

20

10004

4 G 0,5

5,5

19,0

56,0

20

10005

4 x 0,5

5,5

19,0

56,0

20

10006

5 G 0,5

6,2

24,0

65,0

20

10007

5 x 0,5

6,2

24,0

65,0

20

10008

6 G 0,5

6,7

29,0

75,0

20

10009

7 G 0,5

6,7

33,6

80,0

20

10010

7 x 0,5

6,7

33,6

80,0

20

10011

8 G 0,5

7,4

38,0

97,0

20

10172

8 x 0,5

7,4

38,0

97,0

20

10012

10 G 0,5

8,3

48,0

116,0

20

10013

12 G 0,5

8,7

58,0

135,0

20

10014

12 x 0,5

8,7

58,0

135,0

20

10015

14 G 0,5

9,5

67,0

150,0

20

10183

16 G 0,5

10,0

76,0

175,0

20

10016

18 G 0,5

10,7

86,0

196,0

20

10017

20 G 0,5

11,3

96,0

215,0

20

10018

21 G 0,5

11,3

101,0

240,0

20

10019

25 G 0,5

12,6

120,0

270,0

20

10020

30 G 0,5

13,5

144,0

310,0

20

10021

32 G 0,5

14,0

154,0

323,0

20

10022

34 G 0,5

14,3

163,0

362,0

20

10023

40 G 0,5

15,3

192,0

434,0

20

10024

42 G 0,5

15,8

202,0

449,0

20

10025

50 G 0,5

17,5

240,0

513,0

20

10169

52 G 0,5

17,5

252,0

534,0

20

10026

61 G 0,5

18,5

293,0

625,0

20

10027

65 G 0,5

19,4

312,0

682,0

20

10028

80 G 0,5

21,4

384,0

780,0

20

10029

100 G 0,5

24,0

480,0

980,0

20

10030

2 x 0,75

5,3

14,4

46,0

19

10031

3 G 0,75

5,6

21,6

54,0

19

10032

3 x 0,75

5,6

21,6

54,0

19

10033

4 G 0,75

6,3

28,8

66,0

19

10034

4 x 0,75

6,3

29,0

66,0

19

10035

5 G 0,75

6,9

36,0

80,0

19

10036

5 x 0,75

6,9

36,0

80,0

19

10037

6 G 0,75

7,5

43,0

99,0

19

10177

6 x 0,75

7,5

43,0

99,0

19

10038

7 G 0,75

7,5

50,0

110,0

19

10039

7 x 0,75

7,5

50,0

110,0

19

10040

8 G 0,75

8,3

58,0

130,0

19

10173

8 x 0,75

8,3

58,0

130,0

19

10041

9 G 0,75

8,9

65,0

153,0

19

10042

10 G 0,75

9,2

72,0

162,0

19

10043

12 G 0,75

9,8

86,0

179,0

19

10044

12 x 0,75

9,8

86,0

179,0

19

10045

14 G 0,75

10,6

101,0

214,0

19

10046

15 G 0,75

11,4

108,0

218,0

19

10047

18 G 0,75

12,2

130,0

257,0

19

10533