JZ-500-C black

EMC-preferred type, Cu-screened. flexible, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage
    core/core 4000 V
    core/screen 2000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Foil separator
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see table Technical Informations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV-resistant
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • unscreened analogue type
    JZ-500 black
Application
For medium mechanical stress for flexible use with free movement without tensile stress or forced movements in dry, damp, wet rooms and in open air. Must not be laid directly in soil or water. When screened for measurement, control and control line etc. in mechanical and plant engineering, machine tools, production lines and conveyor belts.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

10934

2 x 0,5

6,1

35,0

45,0

20

10935

3 G 0,5

6,4

42,0

55,0

20

11479

3 x 0,5

6,4

42,0

55,0

20

10936

4 G 0,5

6,8

47,0

61,0

20

11480

4 x 0,5

6,8

47,0

61,0

20

10937

5 G 0,5

7,5

56,0

74,0

20

11481

5 x 0,5

7,5

56,0

74,0

20

10938

7 G 0,5

8,1

69,0

98,0

20

11482

7 x 0,5

8,1

69,0

98,0

20

10939

12 G 0,5

10,6

108,0

157,0

20

11483

12 x 0,5

10,6

108,0

157,0

20

10940

18 G 0,5

12,4

145,0

217,0

20

10941

25 G 0,5

14,7

240,0

314,0

20

10942

2 x 0,75

6,7

40,0

59,0

19

10943

3 G 0,75

7,0

52,0

66,0

19

11484

3 x 0,75

7,0

52,0

66,0

19

10944

4 G 0,75

7,7

60,0

77,0

19

11485

4 x 0,75

7,7

60,0

77,0

19

10945

5 G 0,75

8,2

71,0

93,0

19

11486

5 x 0,75

8,2

71,0

93,0

19

10946

7 G 0,75

9,0

91,0

130,0

19

11487

7 x 0,75

9,0

91,0

130,0

19

10947

12 G 0,75

11,6

142,0

202,0

19

11488

12 x 0,75

11,6

142,0

202,0

19

10948

18 G 0,75

13,7

212,0

292,0

19

10949

25 G 0,75

16,4

281,0

415,0

19

10950

2 x 1

7,0

50,0

65,0

18

10951

3 G 1

7,5

60,0

80,0

18

11493

3 x 1

7,5

60,0

80,0

18

10952

4 G 1

8,0

71,0

98,0

18

11495

4 x 1

8,0

71,0

98,0

18

10953

5 G 1

8,8

88,0

127,0

18

11496

5 x 1

8,8

88,0

127,0

18

10954

7 G 1

9,5

111,0

158,0

18

11497

7 x 1

9,5

111,0

158,0

18

10955

12 G 1

12,4

184,0

260,0

18

11499

12 x 1

12,4

184,0

260,0

18

10956

18 G 1

14,7

260,0

380,0

18

10957

25 G 1

17,5

349,0

534,0

18

10958

2 x 1,5

7,8

63,0

88,0

16

10959

3 G 1,5

8,2

80,0

100,0

16

11500

3 x 1,5

8,2

80,0

100,0

16

10960

4 G 1,5

8,9

97,0

126,0

16

11502

4 x 1,5

8,9

97,0

126,0

16

10961

5 G 1,5

9,8

119,0

160,0

16

11503

5 x 1,5

9,8

119,0

160,0

16

10962

7 G 1,5

10,8

147,0

208,0

16

11520

7 x 1,5

10,8

147,0

208,0

16

10963

12 G 1,5

14,0

267,0

338,0

16

11522

12 x 1,5

14,0

267,0

338,0

16

10964

18 G 1,5

16,8

374,0

479,0

16

10965

25 G 1,5

19,8

526,0

705,0

16

10966