JE-LiYCY

Bd Si industry electronic cable

Logo Image
Produktfoto
Technical data
  • Special industry electronic cable
    adapted to DIN VDE 0815
  • Conductor resistance  at 20°C 
    39,2 Ohm/km
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -30°C to +70°C
  • Operating peak voltage 225 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core 500 V
    core/screen 2000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Mutual capacitance  at 800 Hz
    max. 100 pF/m
    (this value may be exceeded by
    20% with a make-up to 4 pairs)
  • Capacitance unbalance
    max. 200 pF/100 m
  • Inductance
    approx. 0,70 mH/km
  • Attenuation  at 800 Hz
    approx. 1,1 dB/km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
  • Minimum bending radius
    fixed installation 6x cable Ø
Cable structure
  • Bare copper strands 7x0,3 mm
  • Core insulation of PVC (Semi-Rigid-PVC)
  • Core identification (pair) to
    DIN VDE 0815 (Simatic colour code)
  • Cores stranded in pairs with
    optimal lay length
  • 4 pairs stranded to a unit
  • Unit stranded with optimal lay length
  • Foil wrapping
  • Bare or tinned copper wire braided,
    0,2 mm Ø screening,
    approx. 85% coverage
  • Outer sheath of PVC
    compound type YM1 to
    DIN VDE 0207-5
  • Sheath colour: grey (RAL 7032)
    or blue (RAL 5015)
Properties
  • Suitable for cut clamp technology
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • Also availabel in a halogen-free version.
    (see also content "Halogen-free Security
    Cables and Wires")
  • Control cable with blue outer sheath, see
    Flexible Control Cables
  • With blue outer sheath for hazardous areas
    to hazard type -i- for intrinsically safe
    installation acc. to DIN EN 60079-14
    section 12.2.2 (VDE 0165-1)
  • 2-paired cables:
    cores stranded to a star quad
  • For Maxi-Termi-Point® technique
    (Maxi-Termi-Point® = registered trade
    mark AMP)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
These cable types are suitable for transmission of signals and measurements in the symmetric circuits of the control and regulation technology, and for the transmission of data and process information in computer systems. Used in dry and damp premises, and in or under plaster in the open air for fixed installation. Installation cables are not allowed for purposes of high current and power or burial installation.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

48510

2 x 2 x 0,5

grey

7,0

51,0

94,0

20

48511

4 x 2 x 0,5

grey

8,6

87,0

154,0

20

48512

8 x 2 x 0,5

grey

12,0

144,0

259,0

20

48513

12 x 2 x 0,5

grey

13,1

196,0

340,0

20

48514

16 x 2 x 0,5

grey

14,3

249,0

431,0

20

48515

20 x 2 x 0,5

grey

15,5

299,0

494,0

20

48516

24 x 2 x 0,5

grey

19,4

348,0

604,0

20

48517

32 x 2 x 0,5

grey

20,5

444,0

737,0

20

48518

40 x 2 x 0,5

grey

22,5

537,0

844,0

20

48529

2 x 2 x 0,5

blue

7,0

51,0

94,0

20

48530

4 x 2 x 0,5

blue

8,6

87,0

154,0

20

48531

8 x 2 x 0,5

blue

12,0

144,0

259,0

20

48532

12 x 2 x 0,5

blue

13,1

196,0

340,0

20

48533

16 x 2 x 0,5

blue

14,3

249,0

431,0

20

48534

20 x 2 x 0,5

blue

15,5

299,0

494,0

20

48535

24 x 2 x 0,5

blue

19,4

348,0

604,0

20

48536

32 x 2 x 0,5

blue

20,5

444,0

737,0

20

48537

40 x 2 x 0,5

blue

22,5

537,0

844,0

20