JB-500

flexible, colour coded, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Adapted to DIN VDE 0285-525-2-11/
    DIN EN 50525-2-11
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to JB/OB colour code
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
  • From 5 cores with VDE-Reg-Nr.
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see table Technical Informations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OB)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    Y-CY-JB see page
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, as measuring and control cables in tool machinery, conveyor belts, production lines, as well as in machinery production, in air-conditioning and steel production plants. The earth core is located immediately below the outer sheath. JB cables are suitable for use in all electrical equipment either in dry or damp areas. They should not, however, be installed in the open air.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

11001

2 x 0,5

4,8

9,6

40,0

20

11002

3 G 0,5

5,1

14,4

46,0

20

11003

3 x 0,5

5,1

14,4

46,0

20

11004

4 G 0,5

5,5

19,2

56,0

20

11005

4 x 0,5

5,5

19,2

56,0

20

11006

5 G 0,5

6,2

24,0

65,0

20

11007

5 x 0,5

6,2

24,0

65,0

20

11008

6 G 0,5

6,7

29,0

75,0

20

11009

7 G 0,5

6,7

34,0

80,0

20

11010

7 x 0,5

6,7

34,0

84,0

20

11011

8 G 0,5

7,4

38,0

97,0

20

11012

10 G 0,5

8,2

48,0

116,0

20

11013

12 G 0,5

8,7

58,0

135,0

20

11014

14 G 0,5

9,5

67,0

150,0

20

11015

16 G 0,5

10,0

77,0

172,0

20

11019

30 G 0,5

13,5

144,0

310,0

20

11026

2 x 0,75

5,3

14,4

46,0

19

11027

3 G 0,75

5,6

21,6

54,0

19

11028

3 x 0,75

5,6

21,6

54,0

19

11029

4 G 0,75

6,3

28,8

66,0

19

11030

4 x 0,75

6,3

28,8

66,0

19

11031

5 G 0,75

6,9

36,0

80,0

19

11032

5 x 0,75

6,9

36,0

80,0

19

11033

6 G 0,75

7,5

43,2

99,0

19

11034

7 G 0,75

7,5

50,0

110,0

19

11035

7 x 0,75

7,5

50,0

110,0

19

11036

8 G 0,75

8,3

58,0

130,0

19

11037

9 G 0,75

8,9

65,0

153,0

19

11038

10 G 0,75

9,2

72,0

162,0

19

11039

12 G 0,75

9,8

86,0

179,0

19

11040

15 G 0,75

11,4

108,0

218,0

19

11041

18 G 0,75

12,2

130,0

257,0

19

11042

21 G 0,75

12,7

151,0

320,0

19

11043

25 G 0,75

14,3

180,0

365,0

19

11050

2 x 1

5,6

19,2

60,0

18

11051

3 G 1

5,9

29,0

72,0

18

11052

3 x 1

5,9

29,0

72,0

18

11053

4 G 1

6,6

38,4

86,0

18

11054

4 x 1

6,6

38,4

86,0

18

11055

5 G 1

7,3

48,0

104,0

18

11056

5 x 1

7,3

48,0

104,0

18

11057

6 G 1

8,1

58,0

125,0

18

11058

6 x 1

8,1

58,0

125,0

18

11059

7 G 1

8,1

67,0

141,0

18

11060

7 x 1

8,1

67,0

141,0

18

11061

8 G 1

8,8

77,0

175,0

18

11062

9 G 1

9,7

87,0

200,0

18

11063

10 G 1

9,8

96,0

207,0

18

11064

12 G 1

10,4

115,0

230,0

18

11065

14 G 1

11,4

134,0

271,0

18

11066

16 G 1

12,3

154,0

300,0

18

11067

18 G 1

12,9

173,0

343,0

18

11068

20 G 1

13,8

192,0

375,0

18

11069

24 G 1

15,1

230,0

468,0