Industrial Ethernet

Drag Chain PVC + PUR SF/FTP, Category 6A
4x2xAWG24/7 PVC

Logo Image
Produktfoto
Cable structure

SF/FTP 4x2xAWG 24/7

Description

Industrial Ethernet HELUKAT® 500S SF/FTP Drag Chain Cable. The PVC version has UL CM Listing and the PUR version UL CMX Listing and is AWM 21576 Recognized 1000V.

Typical values

frequency

(MHz)

10

16

62,5

100

200 300 500

attenuation

(db/100m)

6,8 8,6 17,7 22,1 31,7 39,2 51,5
next (dB) >80 >80 >80 >80 >80 >80 >70
Application

HELUKAT® 500S was designed specially for flexible applications in drag chains in extreme industrial environments. The copper data cable is especially well-suited for Category 6A Ethernet applications. It guarantees excellent transmission characteristics and may be used even under the harshest conditions.

The PVC version has UL CM listing; the PUR version UL CMX listing and is additional halogen free

Norms and standards
Acc. ISO/IEC 11801, Acc. EN 50173 and EN 50288, Acc. EIA/TIA 568, category 6A, flame retardent acc. UL CM (PVC) and CMX (PUR)
Downloads
Product Sheet

Part no.

Designation

805704

SF/FTP 4x2xAWG 24/7

805703

SF/FTP 4x2xAWG 24/7