HELUTHERM® 400

Insulation class C, halogen-free

Produktfoto
Technical data
  • Special core insulation mono or multi
    coloured
  • Temperature range
    -60°C to +400°C
    operating temperature
    (up to +450°C for short time)
  • Nominal voltage 500 V
  • Test voltage 2000 V
  • Minimum bending radius
    15x outer Ø
  • Radiation resistance
    up to 1x1010 cJ/kg (up to 1x104 Mrad)
Cable structure
  • Stranded nickel conductor
  • Overlapping with special heat-resistant
    impregnation
  • Colour identification through helix
    (colour see table)
Properties
  • These cables have very good electronic,
    chemical and radiation resistant properties
Note
  • Also available with additional Kapton film
    at extra cost.
Application
The wide temperature range offered by this cable type makes it especially suited for use in the aviation and aerospace industries, for atomic power stations and in the steel making and chemical industries. For the critical applications, for example mechanical stress, we advise for consultation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Cross-
sec.

mm²

Conductor
construction

Outer Ø

approx. mm

Nickel
weight

kg / km

black

Green-yellow

blue

brown

red

white

grey

violet

yellow

pink

OR

BEIGE

TRANS

Two-colour

Part no.

50901

50900

50902

50903

50904

50905

50906

50907

50908

50911

50909

50912

50910

50913

0,5

16 x 0,2

2,2

4,8

- - - - - - - - - - - - - -

Part no.

50915

50914

50916

50917

50918

50919

50920

50921

50922

50925

50923

50926

50924

50927

0,75

24 x 0,2

2,4

7,2

- - - - - - - - - - - - - -

Part no.

50929

50928

50930

50931

50932

50933

50934

50935

50936

50939

50937

50940

50938

50941

1

32 x 0,2

2,7

9,6

- - - - - - - - - - - - - -

Part no.

50943

50942

50944

50945

50946

50947

50948

50949

50950

50953

50951

50954

50952

50955

1,5

30 x 0,25

2,8

14,4

- - - - - - - - - - - - - -

Part no.

50957

50956

50958

50959

50960

50961

50962

50963

50964

50967

50965

50968

50966

50969

2,5

50 x 0,25

3,4

24,0

- - - - - - - - - - - - - -

Part no.

50971

50970

50972

50973

50974

50975

50976

50977

50978

50981

50979

50982

50980

50983

4

56 x 0,3

4,5

38,0

- - - - - - - - - - - - - -

Part no.

50985

50984

50986

50987

50988

50989

50990

50991

50992

50995

50993

50996

50994

50997

6

84 x 0,3

4,9

58,0

- - - - - - - - - - - - - -

Part no.

50890

50209

50891

50892

50893

50894

50895

50896

50897

51560

50898

51561

51559

51562

10

141 x 0,3

5,8

96,0

- - - - - - - - - - - - - -

Part no.

51564

51563

51565

51566

51567

51568

51569

51570

51571

51574

51572

51575

51573

51576

16

226 x 0,3

7,4

154,0

- - - - - - - - - - - - - -

Part no.

51578

51577

51579

51580

51581

51582

51583

51584

51585

51588

51586

51589

51587

51590

25

196 x 0,4

9,6

240,0

- - - - - - - - - - - - - -

Part no.

51592

51591

51593

51594

51595

51596

51597

51598

51599

51602

51600

51603

51601

51604

35

276 x 0,4

11,5

336,0

- - - - - - - - - - - - - -

Part no.

51606

51605

51607

51608

51609

51610

51611

51612

51613

51616

51614

51617

51615

51618

50

396 x 0,4

12,7

480,0

- - - - - - - - - - - - - -

Part no.

51620

51619

51621

51622

51623

51624

51625

51626

51627

51630

51628

51631

51629

51632

70

360 x 0,5

16,0

672,0

- - - - - - - - - - - - - -

Part no.

51634