HELUTHERM® 145

600 V, flexible single core, cross-linked, halogen-free

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Halogen-free single cores with increased
    heat resistance acc. to UL Style 3578
    CSA C22.2 No. 210
  • Temperature range
    flexing -35°C to +120°C
    fixed installation -55°C to +145°C
    UL/CSA
    flexing -35°C to +105°C
    fixed installation -55°C to +105°C
  • Nominal voltage
    600 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 12,5x core Ø
    fixed installation 4x core Ø
  • Caloric load values
    see "Technical Informations"
  • Power ratings table
    see "Technical Informations"
  • Approval
    Germanischer Lloyd
Cable structure
  • Tinned Cu wires, acc. to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5
  • Core insulation of cross-linked
    polyolefin-copolymer
  • Core identification, see table below
Tests
  • Flame test acc. to DIN VDE 0482-332-3-22,
    BS 4066 part 3, DIN EN 60332-3-22,
    IEC 60332-3-22 (previously DIN VDE 0472
    part 804 test method C)
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482 part 267,
    DIN EN 50267-2-2, IEC 60754-2
    (equivalent DIN VDE 0472 part 813)
  • Halogen-free acc. to
    DIN VDE 0482 part 267,
    DIN EN 50267-2-1, IEC 60754-1
    (equivalent DIN VDE 0472 part 815)
  • Smoke density acc. to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2, BS 7622 part 1+2
    (previously DIN VDE 0472 part 816)
Properties
  • Halogen-free
  • Lower propagation of fire
  • Low development of smoke and fumes
  • Good abrasion and notch resistance
  • Good resistance to oils and weathering
  • Resistant to UV radiation and ozone
  • Resistant to soldering temperatures
  • Resistant to melting, even when in contact
    with a soldering iron at temperatures of
    between 300°C and 380°C, because of the
    cross-linking for the insulation material
  • Due to the high temperature profile the
    cross section of conductor can under
    certain circumstances be reduced, hereby
    enabling a saving in space requirement
    and weight
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Application
These temperature resistant single-core cables are used for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in equipment and plant and machinery, suitable for installation on, in and beneath plaster, in closed installation ducts, as well as for traffic systems and outdoor applications. These cables are not approved for direct routing on racks, gutters or tanks. These halogen-free single core cables are characterised by their amazingly high long-time resistance to temperature and feature among the leading halogen-free, flame resistant products in the world.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Cross-
sec.

mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

BK

GN-YE

BU

BN

RD

WH

GY

VT

YE

PK

GN

OG

BEIGE

2-col.

Part no.

59473

59472

59474

59475

59476

59477

59478

59479

59480

59483

59482

59481

59484

59485

0,25

2,3

2,4

7,0

Part no.

59487

59486

59488

59489

59490

59491

59492

59493

59494

59497

59496

59495

59498

59499

0,5

2,6

4,8

11,0

Part no.

59501

59500

59502

59503

59504

59505

59506

59507

59508

59511

59510

59509

59512

59513

0,75

2,8

7,2

14,0

Part no.

59515

59514

59516

59517

59518

59519

59520

59521

59522

59525

59524

59523

59526

59527

1

2,9

9,6

17,0

Part no.

59529

59528

59530

59531

59532

59533

59534

59535

59536

59539

59538

59537

59540

59541

1,5

3,2

14,4

22,0

Part no.

59543

59542

59544

59545

59546

59547

59548

59549

59550

59553

59552

59551

59554

59555

2,5

3,7

24,0

33,0

Part no.

59557

59556

59558

59559

59560

59561

59562

59563

59564

59567

59566

59565

59568

59569

4

4,2

38,4

53,0

Part no.

59571

59570

59572

59573

59574

59575

59576

59577

59578

59581

59580

59579

59582

59583

6

5,0

57,6

78,0

Part no.

59585

59584

59586

59587

59588

59589

59590

59591

59592

59595

59594

59593

59596

59597

10

6,4

96,0

136,0

Part no.

59599

59598

59600

59601

59602

59603

59604

59605

59606

59609

59608

59607

59610

59611

16

8,5

154,0

203,0

Part no.

59613

59612

59614

59615

59616

59617

59618

59619

59620

59623

59622

59621

59624

59625

25

10,4

240,0

300,0

Part no.

59627

59626