Copper Connection Technics

HELUKAT® CONNECTING SYSTEMS INDUSTRY RJ45 plugs IP protected

Logo Image
Produktfoto
Description

RJ45 industrial plugs IP20 and IP65/67

Application

RJ45 plug connectors in accordance with EN50173-1 suitable for industrial Ethernet implementation. Available as IP20 or IP67/50 version. Technical details:

  • Plug geometry: in accordance with IEC 60603-7 (RJ45).

  • Suitable for light-duty or heavy-duty applications (depending on the plug type).

  • UL 1977 ECBT2.E102079
  • CSA-C22.2 No. 182.3
Scope of delivery

RJ45-plug/ M12-plug, housing and assembly instructions.

Options

We also deliver other brandes or connector systems as M12 for industrial applications, on request.

Downloads
Product Sheet

Part no.

Designation

800986

RJ45 plug cat.5 IP20 Harting

802920

RJ45 Stecker Kat.5e 8P IP20 field assembly

801318

RJ45 Plug Cat.5 IP67 PHOENIX VARIONSUB

804234

RJ45 Stecker gewinkelt Kat.5e 8P IP20 field assembly