Industrial Ethernet

HELUKAT® 600T SF/FTP 4x2xAWG24/7 PUR

Logo Image
Produktfoto
HELUKAT® 600T SF/FTP 4x2xAWG 24/7 PUR green  Part no. 805828
Constructive structure
Inner conductor diameter
0.60  mm
Conductor material
Copper, tinned
Core insulation
Foam-skin-PE
Core colours
wh/bu, wh/og, wh/gn, wh/bn
Screen over stranding element
Al-Foil
Screen 1 over stranding
Al-Foil
Screen 2 over stranding
Cu braid
Outer sheath material
PUR
Outer sheath colour
Green similar to RAL 6018
Cable external diameter
8.7  mm
Weight
95.00  kg/km
Copper value
46.00  kg/km
Electrical properties
Characteristic impedance
100.00  ohm
Tolerance 1 to characteristic impedance
+ - 15 ohm at 1 to 100 MHz
Tolerance 2 to characteristic impedance
+ - 20 ohm at 101 to 600 MHz
Loop resistance
175.20  Ohm/km max.
Mechanical properties
bending radius, repeated
131.00  mm
Thermal properties
Operating temperature range min.
-30.00  degrees Celsius
Operating temperature range max.
70.00  degrees Celsius
Other Properties
Applicable UL standards
CMX 75°C (shielded)
Acc. to ISO/IEC 11801
yes
UL Style
yes
Acc. to EIA/TIA 568-A
yes
Halogen-free acc. to 60754-1
yes
Cable structure

Torsion
SF/FTP 4x2xAWG 24/7 (stranded) PUR

Description

Industrial Ethernet HELUKAT® 600S SF/FTP Torsion UL CMX Cat.7

Typical values

frequency

(MHz)

10

16

62,5

100

200

300

600

attenuation

(db/100m)

6,7

8,5 17,4 22,1 31,6

39,2

57,4

next

(db)

78

78 75,5 72,4 67,9 65,2 60,7
ACR (db) 71,3 69,5 58,1 50,3 36,3 26 3,3
Application

HELUKAT® 600T Category 7 Torsion Cable is designed for use in robots. It provides excellent transmission characteristics under extremely difficult conditions.

Norms and standards
Categorie 7 acc. IEC 61156-6, flame retardent acc. IEC 60332-1-2, halogen free acc. IEC 60754-1 and EN 50267-2-1, oil resistant
Approvals
UL approval CMX
Downloads
Product Sheet