HELUFLON®-PTFE-5Y

fluorinated polymeric materials, single core, 600 V / 1000 V

Produktfoto
Technical data
  • Fluorinated polymeric insulation PTFE
    (Polytetrafluorethylene)
  • Design to DIN VDE 0881 an IEC 60673
  • Temperature range
    -190°C to +260°C
    (up to +300°C for short time)
  • Nominal voltage
    type E = 600 V
    type EE = 1000 V
  • Test voltage
    type E = 3,4 kV
    type EE = 5 kV
  • Insulation resistance
    min. 1 GOhm x km
  • Minimum bending radius
    10x core Ø
  • Radiation resistance
    up to 1x105 cJ/kg (up to 0,1 Mrad)
  • Conductor temperature range
    bare copper +130°C
    tinned copper +180°C
    silver pl. copper +200°C
    nickel pl. copper +260°C
Cable structure
  • Stranded copper wire, silver
  • Core insulation PTFE-HELUFLON® to
    DIN VDE 207 part 6
  • PTFE as per MIL-W 16878
Properties
  • Higher insulation resistance
  • Low dielectric loss
  • Not flammable
  • Resistant to micro-cultures
  • Do not permit any fungus-formation
  • Absolute ozone resistant
  • Absolute weather resistant
  • Water absorption <0,01%
  • Minimal water vapour permeability
    (approx. 0,18 mgr/cm² in 24 hours)
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • Please complete the above part-no. for the
    colour required using the following table:
    1 = black, 2 = red, 3 = blue,
    4 = brown, 5 = white, 6 = transparent,
    7 = 2-colour, 8 = other colour
  • Conductor bare, tinned or nickel plated on
    request
Application
HELUFLON® single cores are predominantly used for installing in control cabinets subjected to high thermal effects as well as in brickworks, heaters, kitchen fitments and measuring appliances as well as in the chemical industry. These single cores are non-flammable and resistant to acids, alkalis, solvents, oil and petrol.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

600V

Part no.

AWG-No.

Cross-
section

mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Silv.
weight

kg / km

Weight

approx. kg / km

25111

32

0,00

0,74

0,0

0,00

0,38

25112

32

0,00

0,74

0,0

0,00

0,38

25113

32

0,00

0,74

0,0

0,00

0,38

25114

32

0,00

0,74

0,0

0,00

0,38

25115

32

0,00

0,74

0,0

0,00

0,38

25116

32

0,00

0,74

0,0

0,00

0,38

25117

32

0,00

0,74

0,0

0,00

0,38

25118

32

0,00

0,74

0,0

0,00

0,38

25121

30

0,00

0,81

0,0

0,00

0,59

25122

30

0,00

0,81

0,0

0,00

0,59

25123

30

0,00

0,81

0,0

0,00

0,59

25124

30

0,00

0,81

0,0

0,00

0,59

25125

30

0,00

0,81

0,0

0,00

0,59

25126

30

0,00

0,81

0,0

0,00

0,59

25127

30

0,00

0,81

0,0

0,00

0,59

25128

30

0,00

0,81

0,0

0,00

0,59

25131

28

0,00

0,89

0,0

0,00

0,93

25132

28

0,00

0,89

0,0

0,00

0,93

25133

28

0,00

0,89

0,0

0,00

0,93

25134

28

0,00

0,89

0,0

0,00

0,93

25135

28

0,00

0,89

0,0

0,00

0,93

25136

28

0,00

0,89

0,0

0,00

0,93

25137

28

0,00

0,89

0,0

0,00

0,93

25138

28

0,00

0,89

0,0

0,00

0,93

25141

26

0,00

0,99

0,0

0,00

1,47

25142

26

0,00

0,99

0,0

0,00

1,47

25143

26

0,00

0,99

0,0

0,00

1,47

25144

26

0,00

0,99

0,0

0,00

1,47

25145

26

0,00

0,99

0,0

0,00

1,47

25146

26

0,00

0,99

0,0

0,00

1,47

25147

26

0,00

0,99

0,0

0,00

1,47

25148

26

0,00

0,99

0,0

0,00

1,47

25151

26

0,00

0,99

0,0

0,00

1,58

25152

26

0,00

0,99

0,0

0,00

1,58

25153

26

0,00

0,99

0,0

0,00

1,58

25154

26

0,00

0,99

0,0

0,00

1,58

25155

26

0,00

0,99

0,0

0,00

1,58

25156

26

0,00

0,99

0,0

0,00

1,58

25157

26

0,00

0,99

0,0

0,00

1,58

25158

26

0,00

0,99

0,0

0,00

1,58

25161

24

0,00

1,12

0,0

0,00

2,31

25162

24

0,00

1,12

0,0

0,00

2,31

25163

24

0,00

1,12

0,0

0,00

2,31