HELUTOOL HMPI 20

Mechanical hand press in toolbox

Produktfoto
Note

Exclusive inserts

 

Matching inserts:

HELU-S-PE-SK and HELU-S-PE-WM

Further inserts on request

Description

HELUTOOL HMPi20 Hand-operated mechanical compression tool in toolbox

Description

Hand-operated mechanical compression tool for crimping cable lugs and connectors up to 300mm²

  • Light and compactly construction form
  • Universal usage: dies for all versions of cable lugs are available
  • 360° revolving head with quick opening and closing
  • Continous moveable telescopic handle
  • Press capacity: approx. 60 kN
  • Length: 560 up to 830 mm
  • Weight: 3,6 kg
Scope of delivery
Including plastic toolbox

Part no.

Type

Cross-section

min. - max.

mm²

Unit

Net EUR/item at a purchase of

1

2 - 4

5 - 10

907614

HMPI 20

-

1

o. r.

o. r.

o. r.