H07ZZ-F

control cable, cross linked, halogen-free

Logo Image Logo Image
Produktfoto
Technical data
  • halogen free cross-linked control cable
    to DIN VDE 0285-525-3-21 /
    DIN EN 50525-3-21
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -20°C to +70°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage
    flexing U0/U 450/750 V
    fixed installation U0/U 0,6/1 kV
    Test voltage 2500 V
  • Permanent tensile load
    max. 15 N/mm²
    under consideration of
    total copper cross sections
  • Minimum bending radius
    flexing 10x cable Ø
    for fixed installation 4x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5, HD 383
  • Core insulation of halogen-free,
    cross-linked EI8 to
    DIN VDE 0207-363-5/DIN EN 50363-5
  • Core identification to DIN VDE 0293-308
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of halogen-free,
    cross-linked EM8 to
    DIN VDE 0207-363-6/DIN EN 50363-6
  • Sheath colour: black
Properties
Test
  • Behaviour in fire
    to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1
    and IEC 60332-3-24
  • Corrosiveness of combustion gases
    acc. to EN 50267-2-2
  • Smoke density to DIN VDE 0482
    part 1034-1+2, DIN EN 61034-1+2,
    IEC 61034-1+2
  • Ozone resistant of single core the
    insulation to DIN VDE 0473-811-403 /
    DIN EN 60811-403
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Single and multicore sheathed cable, with low smoke and corrosive gas production in case of fire for interior use. Not suitable for continuous outside use. In this case, cable with a special tested covering should be used. Skin contact should be avoided when the cable is used in high temperatures.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

37176

1 x 1,5

5,7 - 7,1

14,4

58,0

16

37177

1 x 2,5

6,3 - 7,9

24,0

71,0

14

37178

1 x 4

7,2 - 9,0

38,0

100,0

12

37179

1 x 6

7,9 - 9,8

58,0

130,0

10

37180

1 x 10

9,5 - 11,9

96,0

230,0

8

37181

1 x 16

10,8 - 13,4

154,0

290,0

6

37182

1 x 25

12,7 - 15,8

240,0

420,0

4

37183

1 x 35

14,3 - 17,9

336,0

530,0

2

37184

1 x 50

16,5 - 20,6

480,0

750,0

1

37185

1 x 70

18,6 - 23,3

672,0

960,0

2/0

37186

1 x 95

20,8 - 26,0

912,0

1250,0

3/0

37187

1 x 120

22,8 - 28,6

1152,0

1560,0

4/0

37188

1 x 150

25,2 - 31,4

1440,0

1900,0

300 kcmil

37189

1 x 185

27,6 - 34,4

1776,0

2300,0

350 kcmil

37190

1 x 240

30,6 - 38,3

2304,0

2950,0

500 kcmil

37191

1 x 300

33,5 - 41,9

2880,0

3600,0

600 kcmil

37192

1 x 400

37,4 - 46,8

3840,0

4600,0

750 kcmil

37193

1 x 500

41,3 - 52,0

4800,0

6000,0

1000 kcmil

37194

2 x 1

7,7 - 10,0

19,0

95,0

18

37195

2 x 1,5

8,5 - 11,0

29,0

119,0

16

37196

2 x 2,5

10,2 - 13,1

48,0

172,0

14

37197

2 x 4

11,8 - 15,1

77,0

239,0

12

37198

2 x 6

13,1 - 16,8

115,0

319,0

10

37199

2 x 10

17,7 - 22,6

192,0

572,0

8

37200

2 x 16

20,2 - 25,7

307,0

767,0

6

37201

2 x 25

24,3 - 30,7

480,0

1154,0

4

37202

3 G 1

8,3 - 10,7

29,0

115,0

18

37203

3 G 1,5

9,2 - 11,9

43,0

144,0

16

37204

3 G 2,5

10,9 - 14,0

72,0

211,0

14

37205

3 G 4

12,7 - 16,2

115,0

290,0

12

37206

3 G 6

14,1 - 18,0

173,0

391,0

10

37207

3 G 10

19,1 - 24,2

288,0

706,0

8

37208

3 G 16

21,8 - 27,6

461,0

961,0

6

37209

3 G 25

26,1 - 33,0

720,0

1438,0

4

37210

3 G 35

29,3 - 37,1

1008,0

1814,0

2

37211

3 G 50

34,1 - 42,9

1440,0

2550,0

1

37212

3 G 70

38,4 - 48,3

2016,0

3210,0

2/0

37213

3 G 95

43,3 - 54,0

2736,0

4423,0

3/0

37214

3 G 120

47,4 - 60,0

3456,0

5405,0

4/0

37215

3 G 150

52,0 - 66,0

4320,0

6725,0

300 kcmil

37216

3 G 185

57,0 - 72,0

5328,0

8222,0

350 kcmil

37217

3 G 240

65,0 - 82,0

6192,0

10224,0

500 kcmil

37218

3 G 300

72,0 - 90,0

8640,0

12620,0

600 kcmil

37219

4 G 1

9,2 - 11,9

38,0

141,0

18

37220

4 G 1,5

10,2 - 13,1

58,0

176,0

16

37221

4 G 2,5

12,1 - 15,5

96,0

235,0

14

37222

4 G 4

14,0 - 17,9

154,0

365,0

12

37223

4 G 6

15,7 - 20,0

230,0

501,0

10

37224

4 G 10

20,9 - 26,5

384,0

872,0

8

37225

4 G 16

23,8 - 30,1

614,0

1194,0

6

37226

4 G 25

28,9 - 36,6

960,0

1822,0

4

37227

4 G 35

32,5 - 41,1

1344,0

2307,0

2

37228

4 G 50

37,7 - 47,5

1920,0

3253,0

1

37229

4 G 70

42,7 - 54,0

2688,0

4130,0

2/0

37230<